The robust RACPRO1-DP-T720 is a 720 W IP67-sealed, waterproof and dustproof three-phase AC input power supply engineered for decentralized power architectures. Designed for direct installation on industrial equipment such as motors, conveyor belts, and machines, it eliminates the need for traditional switching cabinets.
Its innovative modern design enables fast installation and flexible production-line reconfiguration. Multi-color LEDs provide real-time output load current and fault indication, complemented by a remote DC-OK signal for simple commissioning and continuous monitoring.
Decentralized power delivers major advantages: lower installation costs, reduced cabling (less copper), and greater system flexibility. The RACPRO1-DP-T720 is purpose-built for these demanding, exposed environments. It accepts a wide three-phase 320–600 VAC or 425–800 VDC input (DC microgrid compatible) with insignificant inrush current and delivers trimmable 24 VDC or 48 VDC outputs via sealed connectors. With peak efficiency of 96.8 %, it provides full output power up to +45 °C using only convection cooling.
Measuring just 192 × 177 × 60 mm and weighing appr. 1.5 kg, it achieves class-leading power density of 400 W/l — making machine or bulkhead mounting straightforward and space-efficient. Certified to IEC/EN/UL 61010-1 and IEC/EN/UL/CSA 61010-2-201, the unit meets heavy-industrial EMC requirements (EN 61000-6-4 Class B emissions and EN 61000-6-2 immunity) and offers extended 6 kVAC surge immunity. Manufactured in Europe and backed by a 3-year warranty, the RACPRO1-DP-T720 sets a new standard for rugged, high-performance decentralized power.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACPRO1-DP-T720/24/M12
Coming Soon
| 720 | Isolated | 320 - 600 | 24 to 29 | 7.6"x7" (IP67) |
|
| |||||
| 2 |
|
RACPRO1-DP-T720/48/M12
Coming Soon
| 720 | Isolated | 320 - 600 | 48 to 56 | 7.6"x7" (IP67) |
|
|
| Attributes | RACPRO1-DP-T720 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 720 |
| Isolation | Isolated |
| Vin (V) | 320 - 600 |
| Nr. of Outputs | 4 Channels |
| Iout 1 (mA) | 10000 |
| Isolation (kV) | 3.7 |
| Mounting Type | M12 Connector |
| Package Style | 7.6"x7" (IP67) |
| Length (mm) | 192 |
| Width (mm) | 177 |
| Height (mm) | 60 |
| Certifications | CB, CE |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 45 |
| Protections | OCP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | POTENTIOMETER |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Single Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 85 |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACPRO1-DP-T720/24/M12
Coming Soon
| 720 | 24 | 320 - 600 | M12 Connector |
| ||
| 2 |
|
RACPRO1-DP-T720/48/M12
Coming Soon
| 720 | 48 | 320 - 600 | M12 Connector |
|
| Title | Type | Date |
|---|---|---|
| RACPRO1-DP-T720.pdf | Datasheet | |
| RACPRO1-DP-T720_installation_guide.pdf | Installation | Oct 8, 2026 |
| Title | Type | Date |
|---|---|---|
| RACPRO1-DP-T720 Decentralized Power Supplies | Video | Nov 5, 2026 |