RACA100 and RACA150 are desktop power supply series designed and manufactured for versatile use from industrial to medical 2MOPP applications. Both power classes of 100 and 150 watts differ in design by only 3 mm in height and are based on the same compact footprint of 75 x 155 cm. Built in active PFC and latest high efficiency topologies lead to high grade of reliability in long term use and meet requirements of latest energy efficiency standards DOE VI and the upcoming DOE VII. Variations of different output connectors are available on request, and IEC320 input sockets C14 for Class I and C8 for Class II applications are available from stock.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACA150-12/C14MD4
Focus
New
| 150 | Isolated | 90 - 264 | 12 | 12500 | External |
|
| |||||
| 2 |
|
RACA150-12/C8MD4
Focus
New
| 150 | Isolated | 90 - 264 | 12 | 12500 | External |
|
| |||||
| 3 |
|
RACA150-24/C8MD4
Focus
New
| 150 | Isolated | 90 - 264 | 24 | 6250 | External |
|
| |||||
| 4 |
|
RACA150-24/C14MD4
New
| 150 | Isolated | 90 - 264 | 24 | 6250 | External |
|
|
| Attributes | RACA150 |
|---|---|
| Product Category | AC/DC |
| Power (W) | 150 |
| Isolation | Isolated |
| Vin (V) | 90 - 264 |
| Nr. of Outputs | Single |
| Isolation (kV) | 4 |
| Package Style | External |
| Length (mm) | 155 |
| Width (mm) | 75 |
| Height (mm) | 28.5 |
| Certifications | CB, CE, EN 55032, EN 55035, EN 60601-1, EN 60601-1-2, EN 62368-1, UL 60601-1, UL 62368-1 |
| MIN Operating Temp (°C) | -30 |
| MAX Operating Temp (°C) | 40 |
| Protections | OCP, OTP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 85 |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACA150-12/C14MD4
Focus
New
| 150 | 12 | 90 - 264 | IEC C14 Inlet/MD4 Output Plug |
| ||
| 2 |
|
RACA150-12/C8MD4
Focus
New
| 150 | 12 | 90 - 264 | IEC C8 Inlet/MD4 Output Plug |
| ||
| 3 |
|
RACA150-24/C8MD4
Focus
New
| 150 | 24 | 90 - 264 | IEC C8 Inlet/MD4 Output Plug |
| ||
| 4 |
|
RACA150-24/C14MD4
New
| 150 | 24 | 90 - 264 | IEC C14 Inlet/MD4 Output Plug |
|
| Title | Type | Date |
|---|---|---|
| RACA100_RACA150.pdf | Datasheet | |
| D02-SI-DTPS-01_safety-instruction.pdf | Installation | Sep 14, 2026 |