New 150W and 300W Half Brick DC/DCs Released

RECOM REC150H-UW & REC300H-W series
A new 300W-rated half-brick DC/DC converter, the REC300H-W, is now available with a wide 9V to 36VDC input and output options of 12V, 15V, 24V, and 48VDC isolated to 3kVDC/1 minute. Additionally released, our 150W-rated REC150H-UW has an ultra-wide input range of 9V to 75VDC with the same output voltage options, apart from 28V and 54VDC to suit avionic systems and PoE applications, isolated at 2.5kVDC/1 minute.

Both REC300H-W and REC150H-UW products are highly regulated and protected against input under-voltage, short circuits, and output overload and over-voltage. Outputs are all adjustable by +/-10% and feature remote sensing. An enable input is also provided. The parts are fully sealed and operate with high efficiency across the load range up to a maximum baseplate temperature of 105°C, to suit demanding environments. ‘Class A’ and ‘B’ EMC specifications can be met with external filtering.

The half brick format is 57.9 x 61mm footprint, 12.7mm high with baseplate cooling. Through-hole pin connections for the REC300H-W and REC150H-UW are in a standard arrangement making the parts a drop-in replacement for other products on the market for cost reduction and performance upgrade.

These new DC/DCs are ideal for many applications that benefit from the wide input and output options, including telecom, industrial, aerospace, and PoE.
Applications
  Series
1 RECOM | REC150H-UW Series | DC/DC, THT, 150W, Single Output
Focus
  • 150W DC/DC converter in Half Brick format
  • 9-75VDC ultra wide input voltage range
  • 2.5kVDC/1 minute insulation
  • Efficiency up to 89.5%
2 RECOM | REC300H-W Series | DC/DC, THT, 300W, Single Output
Focus
  • 300W DC/DC converter in Half Brick format
  • 9-36VDC wide input voltage range
  • 3kVDC/1 minute insulation
  • Fully protected with UVLO, SCP, OVP, and OLP