평가 보드

평가보드는 광범위한 설정 및 옵션을 제공하기 위해 제작된 PCB로, 특정 용도에 맞게 쉽게 구성할 수 있습니다. 실제 작업 성능을 측정할 수 있도록 다양한 테스트 포인트를 제공할 예정입니다. 평가보드를 통해 설계에 맞는 최적의 구성 요소를 자유롭게 선택할 수 있습니다.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  •   Series Current (A) Vin (V) Main Vout (V) Package Style
    1 RECOM | RPH-3.0-EVM-1 Series | DC/DC, 15W, Single Output
    Focus
    3 4.5 - 55 1 to 15 Open Frame
    2 RECOM | RPL-1.0-EVM-1 Series | DC/DC, 5W, Single Output
    Focus
    1 3 - 22 0.6 to 12 Open Frame
    3 RECOM | RPL-10-EVM-1 Series | DC/DC, 50W, Single Output
    Focus
    10 4 - 16 0.6 to 5.5 Open Frame
    4 RECOM | RPL-20-EVM-1 Series | DC/DC, 100W, Single Output
    Focus
    20 4 - 16 0.6 to 5.5 Open Frame
    5 RECOM | RPL-3.0-EVM-1 Series | DC/DC, 15W, Single Output
    Focus
    3 4 - 18 1.8 to 5.2 Open Frame
    6 RECOM | RPL-5.0-EVM-1 Series | DC/DC, 25W, Single Output
    Focus
    5 2.75 - 17 0.6 to 12 Open Frame
    7 RECOM | RPX-0.5Q-EVM-1 Series | DC/DC, 2.5W, Single Output
    Focus
    0.5 4 - 36 0.8 to 34 Open Frame
    8 RECOM | RPX-1.5Q-EVM-1 Series | DC/DC, 7.5W, Single Output
    Focus
    1.5 4 - 36 0.8 to 30 Open Frame
    9 RECOM | RPX-4.0-EVM-1 Series | DC/DC, 20W, Single Output
    Focus
    4 4 - 36 1 to 7 Open Frame
    10 RECOM | RPY-1.5Q-EVM-1 Series | DC/DC, 7.5W, Single Output
    Focus
    1.5 4 - 36 0.8 to 34.8 Open Frame
    11 RECOM | RPZ-0.5-EVM-1 Series | DC/DC, 2.5W, Single Output
    Focus
    0.5 2.3 - 5.5 0.6 to 5.375 Open Frame
    12 RECOM | RPZ-1.0-EVM-1 Series | DC/DC, 5W, Single Output
    Focus
    1 2.3 - 5.5 0.6 to 5.25 Open Frame
    13 RECOM | RPZ-2.0-EVM-1 Series | DC/DC, 10W, Single Output
    Focus
    2 2.75 - 6 0.6 to 5.74 Open Frame
    14 RECOM | RPZ-3.0A-EVM-1 Series | DC/DC, 15W, Single Output
    Focus
    3 2.75 - 6 0.6 to 5.5 Open Frame
    15 RECOM | RPZ-6.0-EVM-1 Series | DC/DC, 30W, Single Output
    Focus
    6 2.75 - 7 0.6 to 6.65 Open Frame
    16 RECOM | R-78S3.3-0.1-EVM-1 Series | DC/DC, 0.33W, Single Output
    0.1 0.65 - 3.15 3.3 Open Frame
    17 RECOM | R-78S3.3-0.1-EVM-1/SBL-1 Series | DC/DC
    18 RECOM | R-78S3.3-0.1-EVM-1/STM-1 Series | DC/DC
    19 RECOM | RBB10-2.0-EVM-1 Series | DC/DC, 20W, Single Output
    4 2.3 - 5.5 1 to 5.5 Open Frame
    20 RECOM | REH-3.31.8-EVM-1 Series | DC/DC, Dual Output
    0.05 - 5 1.71 to 3.47 / 1.8 Open Frame
    21 RECOM | RPM-1.0-EVM-1 Series | DC/DC, Single Output
    1 3 - 17 0.9 to 6 Open Frame
    22 RECOM | RPM-2.0-EVM-1 Series | DC/DC, Single Output
    2 3 - 17 0.9 to 6 Open Frame
    23 RECOM | RPM-3.0-EVM-1 Series | DC/DC, Single Output
    3 3 - 17 0.9 to 6 Open Frame
    24 RECOM | RPM-6.0-EVM-1 Series | DC/DC, Single Output
    6 4 - 15 0.9 to 6 Open Frame
    25 RECOM | RPMB-2.0-EVM-1 Series | DC/DC, Single Output
    2 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 to 9, 9 to 24 Open Frame
    26 RECOM | RPMB-3.0-EVM-1 Series | DC/DC, Single Output
    3 4 - 36, 5.5 - 36, 12.8 - 36, 16 - 36 1 to 9, 9 to 24 Open Frame
    27 RECOM | RPMH-0.5-EVM-1 Series | DC/DC, Single Output
    0.5 4.3 - 65, 6 - 65, 13.5 - 65, 16.5 - 65, 25.5 - 65 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 Open Frame
    28 RECOM | RPMH-1.5-EVM-1 Series | DC/DC, Single Output
    1.5 5 - 60, 7 - 60, 14 - 60, 17 - 60, 26 - 60 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 Open Frame
    29 RECOM | RPX-1.0-EVM-1 Series | DC/DC, 5W, Single Output
    1 4 - 36 0.8 to 30 Open Frame
    30 RECOM | RPX-1.5-EVM-1 Series | DC/DC, 7.5W, Single Output
    1.5 4 - 36 0.8 to 30 Open Frame
    31 RECOM | RPX-2.5-EVM-1 Series | DC/DC, 12.5W, Single Output
    2.5 4.5 - 28 1.2 to 6 Open Frame

    Frequently Asked Questions

    A DC/DC evaluation board is used to test and validate the performance of power supply components—such as switching regulators or isolated converters—under real operating conditions. It provides a pre-assembled, optimized environment to confirm specs before a custom PCB is manufactured.
    They allow engineers to quickly prototype and measure performance without the time and expense of designing a full PCB. By using a power converter evaluation kit, you can verify your component choice early, significantly reducing development time and design risk.
    Using the built-in test points, engineers can accurately measure critical parameters such as conversion efficiency, output voltage ripple, thermal behavior, and transient load response. Many boards are also designed to help assess the converter's radiated and conducted EMI signatures.
    Most PCB evaluation modules are "plug-and-play," designed to operate with minimal external components. They typically include necessary input/output capacitors and connectors (like banana jacks or terminal blocks), allowing for immediate testing of the power solution.

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.