RACM Series

Medical devices must meet the highest standards of safety and reliability. Our REM and RACM modular converters ensure full compliance with reinforced isolation, low leakage, and 2x MOPP, speeding design and certification.
Compact Medical Grade AC/DC Power Supply

Video Transcript

Innovation – Technology
RECOM – WE POWER YOUR PRODUCTS

Today's medical applications have strict regulatory requirements in both clinical and home health environments.

RECOM’s medical power supplies meet them without compromising quality and our fully tested drop-in modules. RECOM’s REM medical grade DC/DC converter series, ranging from 1W to 30W, features 250VAC working isolation voltage and more than 8mm separations, 2MOPP reinforced isolation up to 5kVAC with lowest-in-the-industry leakage currents and minimal standby power consumption. Sizes range from the compact SIP7 for the 1W REM1 up to the 2″x1″ for the 30W REM30.

RECOM also offers the RACM medical grade AC/DC series from 18W up to 550W. Both the REM and the RACM series include 3rd edition safety and 4th edition EMC certifications.

WE POWER YOUR PRODUCTS

Find out more on www.recom-power.com/medical.
  シリーズ
1 RECOM | RACM06E-K/277 Series | AC/DC, THT, 6W, Single Output
Focus
  • 6 Watt output up to 60°C
  • 1”x1” footprint; 17mm low profile
  • 100-277VAC nominal operating range
  • -40°C to +90°C operating temperature ratings
2 RECOM | RACM1200-V Series | AC/DC, Connector, 1200W, Single Output
Focus
  • Up to 1000 Watt fan-less power / 1200W boost
  • Designed and manufactured in europe
  • Efficiency exceeding 90% from 15% load
  • Wide Operating temperature range -40…+80°C
3 RECOM | RACM130E-K Series | AC/DC, Connector, 130W, Single Output
Focus
  • Wide range input: 85-264VAC
  • 130W peak power
  • OVC III rating
  • 2MOPP medical certified, B and BF ready
4 RECOM | RACM140E-K Series | AC/DC, Connector, Single Output
Focus
  • Cost-efficient and reliable Design
  • 210W boost power up to 10s
  • Over voltage category OVC III; 2000m
  • 5000m operating altitude
5 RECOM | RACM15E-K Series | AC/DC, Single Output
Focus
  • Panel- and DIN-rail mount or open card fixation
  • CV/CC: constant voltage; constant current limited
  • -40°C to +85°C operating temperature ratings
  • OVC III rated up to 3000m Altitude
6 RECOM | RACM16E-K/277 Series | AC/DC, Single Output
Focus
  • CV/CC: constant voltage; constant current limited
  • 100-277VAC input range with full load up to 65°C
  • -40°C to +85°C operating temperature ratings
  • OVC III rated up to 3000m Altitude
7 RECOM | RACM230-G Series | AC/DC, Connector, 230W, Single Output
Focus
  • 160W baseplate-cooled, fan-less operation
  • 230W peak power or forced air rating
  • Universal AC input range (80~264Vac)
  • Standby power consumption <0.5W
8 RECOM | RACM30-K/277 Series | AC/DC, 30W
Focus
  • OVC III up to 5000m and LPS
  • Meets EN55032 “B” floating or earth coupled load
  • Full load power: -40 to +60°C
  • Reduced load rating to 90°C
9 RECOM | RACM3000-M Series | AC/DC, Connector/Screw Terminal, 3000W, Single Output
Focus New
  • 3000W DC-out @ In: 180-264VAC or 400-800VDC
  • UL62368 & UL60601; IEC60335 (-2-29)
  • 5V/2A standby output
  • Active current sharing support; (optional OR-ing FET)
10 RECOM | RACM40-K Series | AC/DC, Single Output
Focus
  • 1.6“x3“, open card units; optional 2“x3“
  • 1.8“x3.2“, encapsulated modules
  • 40W power from -40°C up to +65°C ambient
  • Operating temp. up to +85°C with derating
11 RECOM | RACM550-G Series | AC/DC, Connector/Screw Terminal, 550W, Single Output
Focus
  • 300W baseplate-cooled, fan-less operation
  • 550W peak power or forced air rating
  • Universal AC input range (80~264VAC)
  • Standby power consumption <0.5W
12 RECOM | RACM60-K Series | AC/DC, Single Output
Focus
  • Input Range: 80-264VAC or 80-305VAC
  • Temperature rang: -40 to +85°C with derating
  • Over voltage category OVC III
  • 2MOPP medical certified B and BF compliant
13 RECOM | RACM600-L Series | AC/DC, Connector/Screw Terminal, 600W, Single Output
Focus
  • Up to 450 Watt convection cooled output
  • Up to 800 Watt dynamic load supply
  • 5VSB output (always on)
  • Remote sensing, CTRL ON/OFF, PMBus
14 RECOM | RACM65S-K/277 Series | AC/DC, Single Output
Focus New
  • Extended input: 90-305VAC
  • 65 watts with 11 W/in³ or 20 W/in³ density
  • OVC III up to 3000 or 5000m altitude
  • Thermally effective basplate on 1.5 x 3 inch footprint
15 RECOM | RACM90-K Series | AC/DC, Connector, 90W, Single Output
Focus
  • Wide range input: 85-264VAC
  • Operating temperature from -40°C to +90°C
  • OVC III and LPS rated
  • 2MOPP medical certified, B and BF compliant
16 RECOM | RACM150S-K Series | AC/DC, Connector, 150W, Single Output
Coming Soon
  • Nominal input voltage range: 100V–277VAC
  • Up to 130W still air convection cooled ratings
  • 225W boost power for up to 5s
  • -40° to +85°C ambient temperature ratings
17 RECOM | RACM100 Series | AC/DC, Connector, 100W, Single Output
  • Long 5 year warranty
  • 2MOPP/250VAC
  • Suitable for built in Class II applications
  • Wide input voltage range (85-264VAC)
18 RECOM | RACM18-ER Series | AC/DC, THT, 18W, Single Output
  • Medical certified 2MOPP module, BF ready
  • Class II installations (without FG)
  • IP68 waterproof encapsulation
  • Operation altitude certified up to 5000m
19 RECOM | RACM18-ER/W Series | AC/DC, Wired, 18W, Single Output
  • Household, medically and ITE certified
  • Class II installations (without FG)
  • IP68 waterproof encapsulation
  • Long life components, rugged module
20 RECOM | RACM30-ER Series | AC/DC, THT, 30W, Single Output
  • Medical certified 2MOPP module, BF ready
  • Class II installations (without FG)
  • IP68 waterproof encapsulation
  • Operation altitude certified up to 5000m
21 RECOM | RACM30-ER/W Series | AC/DC, Wired, 30W, Single Output
  • Household, medically and ITE certified
  • Class II installations (without FG)
  • IP68 waterproof encapsulation
  • Long life components, rugged module
22
23 RECOM | RACM65 Series | AC/DC, 65W, Single Output
  • Long 5 year warranty
  • 2MOPP/250VAC
  • Suitable for built in Class II applications
  • Wide input voltage range (85-264VAC)
24 RECOM | RACM40 Series | AC/DC, 40W, Single Output
NRND
  • Long 5 year warranty
  • 2MOPP/250VAC
  • Suitable for built in Class II applications
  • Wide input voltage range (85-264VAC)