RAC10E-K/277 Series

The RAC10E-K/277 series are ultra-compact 1.8"x1" PCB-mount AC/DC modules, featuring a wide 85-305VAC input range and international safety approvals for industrial, AV, ITE, and home use.
International Safety Certifications for Industrial, AV and ITE as well as Household Standards
  シリーズ
1 RECOM | RAC10E-K/277 Series | AC/DC, THT, 10W, Single Output
Focus
  • Wide input range 85-305VAC
  • 5000m operating altitude
  • OVC III over voltage category up to 2000m
  • Operating temperature ratings: -40°C to +90°C