R-DR/CLIP シリーズ

  • Accessory fitting to panel-mount modules /PMx
  • Mating to TS 35 according to DIN EN 60715
  • Kit of the clip includes appropriate screws

The R-DR/Clip is the accessory for the convertibles under RECOM´s panel-mount AC/DC modules to clip them onto TS 35 DIN rails. It comes as a kit together with the appropriate screws for fixing onto the panel mount series with the suffix “/PMx”.

  Part Number Power (W) Isolation Vin (V) Main Vout (V) Package Style
1 RECOM | R-DR/CLIP | AC/DC
Attributes R-DR/CLIP
Product Category AC/DC
Length (mm) 48
Width (mm) 25
Height (mm) 9
Packaging Type Cardboard Box
  Part Number Power (W) Vout 1 (V) Vin (V) Mounting Type
1 RECOM | R-DR/CLIP | AC/DC

書類

タイトル Type 日付
R-DR_CLIP.pdf Datasheet