RMODシリーズに600Wワイド入力バージョンとエクストラワイド入力バージョンを追加

RECOMのRMOD600-EW
当社の人気の「すぐに使える」モビリティアアプリケーション向けRMOD DC/DCシリーズに、新たに2つの600Wバージョンが加わりました。入力範囲が33.6Vから96V(125V/5分)で出力が24VのRMOD600Wと、出力が13Vで33.6Vから125Vの連続入力範囲を持つRMOD600EWです。どちらのバージョンも、最大で5分間、24Vまで動作可能です。

新製品もRMODシリーズの他の製品と同様に、塵や水の侵入に対してIP69Kで保護され、温度サイクル、衝撃と耐久性、湿度/熱サイクル、振動、機械的衝撃、塩水噴霧に対する耐性に関するEN 60068規格の認証を受けています。これらの認証と包括的な電気的保護により、RMOD600Wシリーズは、鉄道や産業用マテハン機器などの厳しいアプリケーション環境下で露出したエリアに設置するのに最適となっています。これらのDC/DCコンバータは2.5kVDCまで絶縁されており、IEC/EN/UL/CSA 62368-1の認証を取得しています。

RMOD600シリーズは、密閉型コネクタと取り付けフランジを含めてわずか203×115×71mmの金属性のハウジングを特徴とし、ディレーティングなしで最大85°Cの周囲温度までベースプレート冷却で動作するように設計されています。
アプリケーション
  シリーズ
1 RECOM | RMOD600-EW Series | DC/DC, Connector, 600W, Single Output
Focus
  • On-Board DC/DC Converter
  • E-Mobility and industry vehicles
  • Very wide input voltage range for 48V / 80V / 96V
  • Plug & Play, ready to use
2 RECOM | RMOD600-W Series | DC/DC, Connector, 600W, Single Output
Focus
  • On-Board DC/DC Converter
  • E-Mobility and industry vehicles
  • Very wide input voltage range for 48V / 80V
  • Plug & Play, ready to use