RACM15E-K 15W AC/DCのオープンおよびDINレールのオプション

RACM15E-Kシリーズ
当社は、シャーシやDINレールマウントに適した、オープンフレームおよび密閉型バージョンの15 W AC/DCを提供できることを嬉しく思います。オープンRACM15E-K/OF部品のサイズは80 x 23.8 x 22mm(3.1 x 0.9 x 0.8インチ)で、「Molex™」コネクタを使用しています。RACM15E-K/PMAD部品のサイズは、83 x 26.4 x 29.5mm(3.2 x 1.1 x 1.1 インチ)で、ワイヤ接続用のプッシュインターミナルを備えたIP20等級の筐体に収められています。DINレールアプリケーションでは、部品は隣接モジュールとの間隔に制限なく、標準の1.5「モジュール」幅に収まります。

利用可能な出力には3.3V(定格12W)、5、12、15、24、30VDCがあり、すべて過電圧、過負荷、短絡に対して完全に保護されています。過負荷時には、この部品は非線形負荷に適した定電流制限特性を持ち、短絡に対して自己リセットする「ヒカップ」モードを備えています。動作温度範囲は-40°C~+85°Cで、静止空気中では周囲温度50°Cからディレーティングされます。

RACM15E-Kシリーズは、安全性に関してIEC/EN 62368-1、IEC/EN 60335-1、IEC 61558、IEC 60601-1/ANSI/AAMI ES60601-1の認証を受けています。医療アプリケーションでは、部品は高度5000mまで過電圧カテゴリII(OVCII)環境での2 x MOPPに定格されており、装着部(AP)用の最大100µA「BF」タッチ電流仕様を満たしています。これらの部品は、IEC 61558-2-16およびIEC 60335-1に基づき、高度3000mまではOVCIII環境でも使用可能です。

無負荷電流は通常100mW未満でエコ設計要件を満たし、浮動負荷で伝導EMI規格EN 55032クラスBを満たしています。

RACM15E-K部品は最大86%の効率で動作するため、MIL-HDBK-217に基づいた地上温和環境でのMTBF(平均故障間隔)は100万時間以上で、信頼性が高く長寿命になっています。

RACM15E-Kシリーズの典型的なアプリケーションには、産業オートメーション、産業測定機器、医療用ホームケアデバイス、ビルディングオートメーション、モニタリング、および家庭用機器などがあります。
アプリケーション
  シリーズ
1 RECOM | RACM15E-K Series | AC/DC, Single Output
Focus
  • Panel- and DIN-rail mount or open card fixation
  • CV/CC: constant voltage; constant current limited
  • -40°C to +85°C operating temperature ratings
  • OVC III rated up to 3000m Altitude