スマートホーム、IoT向け、出力電圧バリエーションを拡充した3Wおよび4WのAC/DCコンバータ

RAC03-GおよびRAC04-Gシリーズ
エネルギー効率の高いデバイス設計は、最新の省エネルギー司令に適合するだけではなく、省エネ指向の強いシステムのニーズでもあります。エネルギー効率が高いRECOMのAC/DCコンバータ「RACシリーズ」は、センサをふんだんに使用する近ごろのIoTに対する利点を持っています。RECOMは、より電力消費に敏感なIoTおよびスマートホームシステムに対応するために、出力電圧バリエーションを増やした低消費電力の3Wおよび4WのRACシリーズを提供します。

新製品のRAC03-GおよびRAC04-Gシリーズは、高度な情報処理を行うために多くの低消費電力ノード、アクチュエータ、センサを必要とする近年のスマートホームやIoTシステムに電力供給を行うために特別に設計されました。これらのコンバータの高い効率とわずか75mWの無負荷時消費電力は、スマートシステムに要求される省エネルギーソリューションに最適です。これらのシリーズは、必要となるほとんどの電圧をカバーするために、出力電圧バリエーションを3.3、5、9、12、15、24Vに拡充しました。入力電圧範囲はユニバーサル対応の85VAC~305VACで、世界の電源仕様に対応した設計が可能です。SGAバージョンはEN60335に準拠しており、SGBバージョンは追加部品なしでEN55022クラスBに適合します。また、シリーズ全品がEN/UL62368に準拠しており、3年保証が付帯しています。サンプルは、すべてのRECOM正規販売店から供給可能です。
アプリケーション
  シリーズ
1 RECOM | RAC03-GA Series | AC/DC, THT, 3W, Single Output
  • Universal input 85-305VAC
  • 3W PCB mount package
  • <75mW No load power consumption
  • Ultra low profile, compact size
2 RECOM | RAC03-GB Series | AC/DC, THT, 3W, Single Output
  • Universal input 85-305VAC
  • 3W PCB mount package
  • <75mW No load power consumption
  • Ultra low profile, compact size
3 RECOM | RAC04-GA Series | AC/DC, THT, 4W, Single Output
  • Universal input 85-305VAC
  • 4W PCB mount package
  • <75mW No load power consumption
  • Ultra low profile, compact size
4 RECOM | RAC04-GB Series | AC/DC, THT, 4W, Single Output
  • Universal input 85-305VAC
  • 4W PCB mount package
  • <75mW No load power consumption
  • Ultra low profile, compact size