ヨーロッパ製、DOSA仕様の昇降圧レギュレータ

RBB10シリーズ
RECOMは、DOSA仕様で低背を特長とする最新の昇降圧コンバータRBB10シリーズを発表しました。USB電圧再生成器、3.3Vから5Vへのコンバータ、バッテリレギュレータなどのアプリケーションで、広い入力電圧範囲から安定した調整電圧を供給可能です。

RBB10シリーズは、4Aの非絶縁型昇降圧電源モジュールで、スペースが厳しいアプリケーション向けに非常に低背です。昇降圧モードにより、調整出力電圧より高い、同じ、低い入力電圧で動作します。高圧から昇圧モードへの遷移はスムーズで、出力の中断はありません。最大効率は96%に達し、強制空冷なしで85℃という高い周囲温度において全負荷で動作可能です。6面シールドパッケージは、EMC性能と熱管理を最適化します。RBB10シリーズは、これらの特長によってUSB電圧再生成器、3.3Vから5Vへのコンバータ、スーパーキャパシタまたはリチウムイオンバッテリ用のレギュレータなど、多くのアプリケーションに最適なモジュールソリューションとなっています。また、お客様が迅速かつ簡単に評価試験ができるように評価ボードが用意されています。RBB10シリーズのサンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。
アプリケーション
  Series
1 RECOM | RBB10-2.0 Series | DC/DC, SMD (pinless), 20W, Single Output
  • 10W buck/boost converter with up to 4A output
  • Input voltage can be higher, lower or same as output voltage
  • >90% efficiency from 100mA – 3000mA load
  • 7µA standby power consumption