3Wのフットプリントで利用可能な5W AC/DCコンバータ

RAC05E-KおよびRAC05E-KTシリーズ
RECOM社は高コストパフォーマンス5W基板実装型AC/DCコンバータを、標準的なフットプリントで提供。

RECOMは、業界標準のサイズとピン配列を採用し、低価格を実現した2つの新しい5Wの基板実装型AC/DC製品シリーズを発売します。RAC05E-Kシリーズは、既存の3W部品のフットプリントと互換性があり、RAC05E-KTシリーズは、「EI30」トランスパックスタイルです。どちらも既存の3W部品と同じフットプリントで5Wを実現しています。

入力範囲はいずれもAC90〜264V(DC130〜370V)で、出力は4、5、12、15、24Vとなります。出力はセミレギュレーションされていますが、ライン、負荷、および-25℃から+55℃までの温度変化に対して±5%以内に収まります。また、-Kおよび-KTは、ディレーティング有りで+75°Cまで動作します。

安全規格は、IT/マルチメディア向けのUL/IEC/EN 62368-1、家庭向けのIEC/EN 60335-1に適合しており、3kVAC強化絶縁が施されています。無負荷時の消費電力は100mW以下で、軽負荷時の効率も高く、待機電力はErP制限以下の僅かなものです。RAC05E-KTシリーズは外付け部品なしで、またRAC05E-Kはシンプルな外付けフィルタのみでEN 55014およびEN 55032の「クラスB」EMC規制に適合します。短絡,出力過電圧,過電流,過熱に対する完全な保護機能と自動復帰機能も備えています。部品の信頼性は高く、-Kシリーズは25℃で160万時間以上、-KTシリーズは220万時間以上のMTBFを達成しており、RECOMの3年保証が付いています。

RECOM社のAC/DCプロダクトマネージャーであるMichael Schrutkaは、「これらの低価格AC/DCは、同じフットプリントで3Wから5Wにアップグレードしたり、高効率のモジュール1つに整流回路や平滑回路を追加してEI30トランスを置き換えるための優れた方法です」とコメントしています。また、「これらのAC/DCは、セミレギュレーション出力で十分な、世界中の産業用途、ビルディングオートメーション、ITE、オフィス、家庭、IoT、テストおよび測定アプリケーションに最適です」と述べています。
アプリケーション
  Series
1 RECOM | RAC05E-KT Series | AC/DC, THT, 5 W, Single Output
Focus
  • 100-240VAC Input
  • Primary side regulated
  • EI-30 transformer pinout
  • Full load operation: -25 to 55°C
2 RECOM | RAC05E-K Series | AC/DC, THT, 5 W, Single Output
  • 100-240VAC Input
  • Primary side regulated
  • Standard industry pinout
  • Full load operation: -25 to 55°C