Industry 4.0、IoT、スマートホームアプリケーション向け3.5WのAC/DCモジュール

RAC3.5-K/277
RECOMは、先般リリースした5WのAC/DCコンバータRAC05-K/277シリーズが高評価を得ていることから、このシリーズに出力オプションを追加しました。RAC05-K/277は最大3.5Wを供給するPCB実装タイプで、RAC05-K/277/Wはシンプルな実装が特長のワイヤ出しタイプです。

この3.5Wおよび5Wワイヤ出しモジュールは、市場において非常に価格競争力のあるRECOMのAC/DC製品群への追加になります。これらは、-40℃から最大+90℃という高温に至る厳しい環境下でも高い信頼性を発揮します。また、ピーク電力供給のニーズをサポートしており、入力は最大305VACに拡張されています。EN55022クラスBのEMC規格に適合しており、追加部品なしで放射および伝導のどちらも最小6dBのマージンを持っています。完全な出力保護を備えており、世界中で使用されている産業、家電、ITEに対する国際安全認証に対応しています。これらのフットプリントは1×1.25インチで、RECOMも最もコンパクトな1×1インチのRAC05-K、そして先般リリースした最大528VACの位相間動作専用AC/DCコンバータRAC05-K/480を補完するシリーズです。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。
アプリケーション
  シリーズ
1 RECOM | RAC3.5-K/277 Series | AC/DC, THT, 3.5W, Single Output
  • Wide input range 85-305VAC
  • Standby mode optimized (eco design Lot 6)
  • High efficiency over the entire load range
  • Operating temperature range: -40°C to +90°C