最大20Aを供給する新しいRPLおよびRPH降圧コンバータ

RECOM RPH-3.0 and PRL-10 series with USPs listed
当社は、最先端の回路設計とパッケージング技術の専門知識を駆使して、電力密度とコスト効率の限界を押し上げ、定格1A~20AのRPHおよびRPLシリーズの新しい製品を提供し始めました。

RPL-1.0 は3~22Vの入力範囲で動作し、1Aで0.6~12Vの調整可能な出力を備え、フットプリントはコンパクトな3 x 3mm LGA-M、高さはわずか2mmとなっています。入力/出力電圧の組み合わせに応じて、この部品は全負荷時で周囲温度が80°C以上、ディレーティングありで周囲温度125°Cまで動作します。効率は典型的な入力5Vおよび出力3.3Vで84%です。

RPH-3.0 は、10 x 12mmのフットプリントと4mmの高さのQFNパッケージに収められ、3Aで1~15Vの調整可能な出力を提供します。入力範囲は4.5~55Vで、効率は最大91%です。例えば、12V入力および3.3V出力では、80°Cを超える温度までフル出力電流を利用可能です。

RPL-10 には多彩な機能が搭載されており、 定格出力は10Aです。わずか7 x 7mm、高さ4.4mmのLGA-Mパッケージで、入力範囲は4~16V、出力は0.6~5.5Vでプログラム可能です。最大94%の高効率により、入力/出力の組み合わせに応じて、全負荷時に90°Cまで動作可能です。動作周波数は600kHz~800kHzの間で選択可能で、パルススキップモードにより軽負荷時の効率が維持され、迅速な過渡応答のためにコンスタントオンタイム制御が選択できます。

定格20Aの RPL-20, は、RPL-10と同じ7 x 7 x 4.4mmのLGA-Mパッケージサイズに収められ、電力密度を新たなレベルに引き上げています。出力は0.6~5.5Vでプログラム可能で、入力範囲は4~16Vです。効率は最大94%と非常に高く、全負荷時に周囲温度90°Cまで動作可能です。動作周波数は600kHz~1MHzの間で設定可能で、選択可能なオプションとしてパルススキップモードと強制連続導通モードを備えています。

これらの新製品はすべて磁性部品の内蔵を特長としており、パワーグッド信号、リモートオン/オフ、および過熱、入力不足電圧、出力過負荷、短絡に対する包括的な保護を備えています。

これらの超小型部品のアプリケーションには、効率と電力密度が重要視される民生用、産業用、通信、医療、その他のあらゆる最終製品などが含まれます。
アプリケーション
  Series
1 DC/DC, 15 W, Single Output, SMD (pinless) RPH-3.0 Series
Focus
  • Buck regulator power module with integrated shielded inductor
  • 55V maximum input voltage
  • Programmable 1 - 15V output voltage
  • 3A maximum output current
2 DC/DC, 15 W, Single Output RPH-3.0-EVM-1 Series
Focus
  • Evaluation platform for RPH-3.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, and sensing functions
3 DC/DC, 5 W, Single Output, SMD (pinless) RPL-1.0 Series
Focus
  • Wide input range (3 - 22V)
  • Low profile 2mm
  • Small footprint 3x3mm
  • Adjustable output 0.6 to 12V
4 DC/DC, 5 W, Single Output RPL-1.0-EVM-1 Series
Focus
  • Evaluation platform for RPL-1.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of control, power good, soft-start, and sensing functions
5 DC/DC, 50 W, Single Output, SMD (pinless) RPL-10 Series
Focus
  • High power density (10A in 7x7x4.4mm)
  • Operating temperature of -40°C to +90°C at full load
  • High efficiency 94%
  • Wide 4-16VDC input voltage
6 DC/DC, 50 W, Single Output RPL-10-EVM-1 Series
Focus
  • Evaluation platform for RPL-10(20) Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions
7 DC/DC, 100 W, Single Output, SMD (pinless) RPL-20 Series
Focus
  • High power density (7 x 7 x 4.4mm)
  • Operating temperature of -40°C to +90°C at full load
  • High efficiency 94%
  • Wide 4-16VDC input voltage
8 DC/DC, 100 W, Single Output RPL-20-EVM-1 Series
Focus
  • Evaluation platform for RPL-10(20) Buck Regulator Module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions