RECOM製DC/DCコンバータ用ラインインダクタの使用でEMC適合が容易に

RECOM RLS line inductor series
RECOMは、自社のDC/DCコンバータ製品群を補う、伝導および放射妨害制限の両方に適合するために事前試験が実施されたラインインダクタ、RLSシリーズを発売しました。

多くの場合、クラスAやクラスBのEMC制限に適合するために、DC/DCコンバータに追加のフィルタが必要になります。そのようなEMCフィルタを構築するには、様々なメーカーからインダクタを選ぶことができますが、インダクタの技術的仕様が同じでもメーカーが異なると、EMIの周波数干渉に対処する際には大きなばらつきを示す可能性があります。さらに、フィルタ回路はDC/DCコンバータの全周波数にわたる特性に合致することが必要なことから、RECOMは事前試験が実施されRECOM製コンバータが伝導および放射妨害制限に適合するように整合したインダクタであるRLSシリーズを発売しました。他のメーカーの多くは伝導ノイズ試験のみの実施で、それは高価なEMC試験室なしには測定ができないからです。しかしながら、それでは試験施設による認証が必要な場合、放射ノイズによってEMC不適合になる可能性があります。RECOMのソリューションによって、お客様は伝導および放射EMC試験の両方への合格を確信できます。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。
アプリケーション
  Series
1 DC/DC, SMD RLS-105 Series
  • Tested and proved in RECOM filter design
  • RoHS compliant
  • SMD
  • 100µH
2 DC/DC, SMD RLS-126 Series
  • Tested and proved in RECOM filter design
  • RoHS compliant
  • SMD
  • 12µH
3 DC/DC, SMD RLS-186 Series
  • Tested and proved in RECOM filter design
  • RoHS compliant
  • SMD
  • 18µH