コストパフォーマンス・機能に優れた安定型SIP8 DC/DCコンバータ

RECOM RS3E series
RECOMは、高電力密度と工業用温度範囲を持つSIP8安定型DC/DCコンバータ製品群を発表

パワーコンバージョンの業界リーダーであるRECOMは、業界標準のSIP8フォーマットとピンアウトのDC/DCコンバータRS3Eシリーズを発表しました。定格は3W(70℃までディレーティングなし)、2:1の入力レンジ(4.5-9V、9-18V、18-36V、36-72V)と、3.3V、5V、9V、12V、15V、24Vの完全に安定化された出力を実現しています。絶縁性能は3kV(1分間)で、IEC/UL/CSA 62368-1の高度5000mまでの安全認証を取得しており、EN 55032/FCC クラスBおよびEN 55035 EMI規格にも準拠しています。また、短絡保護機能、180万時間の優れたMTBF、低電力シャットダウンモードのための制御入力を備えています。

RECOMのDC/DCプロダクトマネージャーであるMatthew Dauteriveは次のように述べています。"当社は、標準的なSIP8パッケージに収められた3WのDC/DCコンバータにより低コストと高電力密度の素晴らしいコンビネーションを実現し、再び高い水準を設定しました。この製品は、産業界やe-mobilityなどの厳しい環境下で幅広く活用されるでしょう”。
アプリケーション
  Series
1 DC/DC, 3 W, Single Output, THT RS3E Series
Focus
  • 2:1 wide input range
  • 3kVDC/1 minute isolation
  • -40°C to +70°C (full load) operating range
  • IEC/EN62368-1 2nd & 3rd Ed. certified