2019/09/12
RECOMは、市場で最小の3ワットソリューションであるRAC03-Kシリーズをリリースします。この汎用コンバータはITEおよび家庭用規格に完全に準拠しており、幅広いアプリケーションで使用できます。
コンパクトな1.1”x0.9”フットプリントの本シリーズは、-40°C〜60°Cで3ワット、最大80°Cで2ワットを出力します。このような高電力密度と小フットプリントにもかかわらず、Ecodesign Lot 6スタンバイモードオペレーションを完全にサポートし、オートメーション、インダストリー4.0、IoT、家庭用、およびホームオートメーション等の世界中のアプリケーションに対応します。85〜264VACの広範囲入力電圧と産業、家庭、ITE、および家電機器向けの国際安全認証に準拠しているため、市場で最も用途の広い電源モジュールと言えます。また、クラスIIの強化設置定格と、外部コンポーネントなしでクラスBエミッションへの大幅なマージンを実現している業界で最も使いやすいモジュラー電源ソリューションです。サンプルとOEM価格は、全ての正規代理店またはRECOMから直接入手できます。