30WのRACMxx-K/277シリーズが発売開始

RACMxx-K/277
好評のRACMシリーズに、定格出力30W(ピーク出力36W)のRACM30-K/277シリーズが加わり、1.6インチ x 2インチ x 1インチ(40 x 52.5 x 25.5 mm)のケースサイズで、60℃大気中の熱有効電力密度9.2W/インチ3という新しいベンチマークを打ち出しました。

これらシリコンフリーのカプセル化AC/DCは、AC85V~305V(DC120V~430V)の超ワイドな入力範囲を持ち、5V、12V、15V、24V +/-12V または +/-15V の出力が可能で、過電圧、過電流、短絡から完全に保護され、「制限電源」として定格されています。全負荷動作温度範囲は、フリーエアーで-40℃〜+60℃、ディレーティング有りで+90℃、部品は高度5000mまでのOVC IIIおよびPD 3環境での動作が可能です。オーディオ/ビデオ、IT、試験装置、産業、家庭、MOPP医療向けの安全規格に準拠しています。4kVAC/1分の定格絶縁に対応し、外付け部品なしでグラウンド出力でもEMC「クラスB」レベルを余裕を持って満たしています。

RACM30-K/277シリーズは、業界標準のピンアウトを持つPCBマウントタイプで、電源アップグレードのためにRAC20シリーズと互換性があり、60mmのフラッシュマウント壁面設置に適したフライング・リードも供給可能です。また、プッシュイン・スプリング・ターミナルを備えたパネルマウント・バージョンでは、ハードワイヤーとリッツワイヤーを使用でき、オプションのクリップを使用してDINレールにも取り付け可能です。

RACM30-K/277シリーズの包括的な仕様は、EV充電器のハウスキーピング電源、産業オートメーション、照明、IoT、医療、スマートエネルギーシステムなどのグローバルアプリケーション向けに、簡単で汎用性の高いデザインインを可能にしています。
アプリケーション
  Series
1 AC/DC, 30 W RACM30-K/277 Series
Focus New
  • OVC III up to 5000m and LPS
  • Meets EN55032 “B” floating or earth coupled load
  • Full load power: -40 to +60°C
  • Reduced load rating to 90°C