230W 4”x 2”電源は、ベースプレート冷却と医療認証済の密閉パッケージオプションを特徴としています。

RECOMのRACM230-Gシリーズ
Gmunden、2020年7月16日-RECOMは、2 x MOPP(医療用)、家庭用、産業用およびITEアプリケーション向けの非常にコンパクトな4インチx 2インチ230Wの革新的なベースプレート冷却電源を発表しました。

RECOMの新製品でコンパクトな4インチx 2インチのRACM230シリーズ電源は、最大160Wの連続出力電力と、ファン冷却なし・ピーク負荷で数秒間の230W出力を可能にします。モデル、ライン入力、周囲温度により強制空冷で230Wを継続的に供給可能です。規格出力は12V、24V、36V、48V、および54Vで、変換効率は最大92%、動作温度範囲は-40〜+80°Cです。製品はUL/EN/IEC60601-1医療認証、IEC/ EN62368-1/61558-1/60335-1およびEN55032 /55035、CB認証に準拠しています、また2 x MOPP(250VAC)、家庭用、産業用、オーディオ/ビデオ/ITE用を取得しています。80-264VACユニバーサル入力で最大高度5000mで動作し、世界基準を満たしています。スタンバイ時消費電力は500mW未満です。標準追加機能には、スマートファン出力が含まれます。RACM230シリーズは、柔軟性を高めるためにオープンフレームデザインまたはメタルハウジングで利用可能です。最大550Wの高出力電力には、新製品RACM550シリーズが同様の仕様または強化された仕様で使用可能で、ロードマップにはさらに高出力の製品があります。サンプルとOEM価格は、全ての正規代理店またはRECOMから直接入手できます。
アプリケーション
  Series
1 AC/DC, 230 W, Single Output, Connector RACM230-G Series
Focus
  • 160W baseplate-cooled, fan-less operation
  • 230W peak power or forced air rating
  • Universal AC input range (80~264Vac)
  • Standby power consumption <0.5W