1.8×1インチのコンパクトな10W AC/DC

RECOM RAC10E-K/277シリーズ
広い入力範囲とOVC III定格を持つ小型10W AC/DCモジュール、

RECOMは、コンパクトな1.8 x 1 inch (45.7 x 25.4 mm) のフットプリントで定格出力10Wの基板実装型AC/DCカプセル化モジュールのRAC10E-K/277シリーズを発表しました。RECOMの「Economy」シリーズのひとつであるこのモジュールは、公称AC100、115、240、277V(DC120~430V)の幅広い入力範囲から、シングル3.3、5、12、15、24Vの完全調整出力が可能です。過電圧カテゴリOVC IIIの2000mまでの定格と、-40~+90℃の広い動作温度範囲を持ち、EV充電器などの厳しい電気環境に特に適しています。IEC/EN/UL/CSA 62368-1の安全規格も取得しており、最大5000mまでのOVC IIに準拠しているため、産業、AV、ITE環境でも使用可能です。また、外付け部品なしで「クラスB」のEMC規制をクリアし、無負荷時損失が100mW以下のErP準拠品となってます。

RAC10E-K/277の効率は、バージョンによっては最大84%と高く、AC115~277Vで周囲温度65℃までの全負荷運転が可能な高電力密度の製品となっています。出力短絡、過電圧、過電流に対して完全に保護されており、4kVAC/1分の強化絶縁定格を有しています。絶縁容量とリーク電流はそれぞれ最大100pF、50µAと特に低くなっています。

RAC10E-K/277は、MIL-HDBK-217F準拠の25℃/170万時間以上のMTBFを達成した高信頼性を誇り、RECOMの標準3年保証でサポートされます。

RECOMのAC/DCプロダクトマネージャーであるMichael Schrutkaは、「さらに小さなフットプリントのRAC10E-Kシリーズは、多くのアプリケーションに最適で、価格的にも非常に競争力があります」とコメントしています。
アプリケーション
  Series
1 AC/DC, 10 W, Single Output, THT RAC10E-K/277 Series
Focus
  • Wide input range 85-305VAC
  • 5000m operating altitude
  • OVC III over voltage category up to 2000m
  • Operating temperature ratings: -40°C to +90°C