Where Power Meets Innovation

Experience the future of DIN rail power supplies with the RACPRO1-T series. Engineered for excellence, this groundbreaking solution delivers superior efficiency, advanced protection, and cutting-edge features tailored for the most demanding industrial applications.

RACPRO1-T240/24

  • Slim Design (43mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • Active Inrush Current Limitation
  • 2-phase AC operation 2x350V to 2x575V
  • DC-Input Range 430V to 815V/850V 10s
  • Highest Efficiency up to 94.1%

RACPRO1-T480/24

  • Slim Design (52mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • PFC >0.9 and Active Inrush Current Limitation
  • DC-Input Range 430V to 815V/850V 10s
  • Highest Efficiency up to 95.3%
  • Full Power -40°C/+60°C, Boost Power 150%/7.5s

RACPRO1-T480/48

  • Slim Design (52mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • PFC >0.9 and Active Inrush Current Limitation
  • DC-Input Range 430V to 815V/850V 10s
  • Highest Efficiency up to 95.3%
  • Full Power -40°C/+60°C, Boost Power 150%/7.5s

RACPRO1-T960/24

  • Slim Design (80mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • PFC >0.9 and Active Inrush Current Limitation
  • DC-Input Range 430V to 815V/850V 10s
  • Highest Efficiency up to 97.1%
  • Full Power -40°C/+60°C, Boost Power 150%/6s

RACPRO1-T960/48

  • Slim Design (80mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • PFC >0.9 and Active Inrush Current Limitation
  • DC-Input Range 430V to 815V/850V 10s
  • Highest Efficiency up to 97.1%
  • Full Power -40°C/+60°C, Boost Power 150%/6s