DIP DC/DC Converters

1-12W
DIP DC/DC converters from RECOM are designed for engineers who require robust, reliable, and efficient power conversion in through-hole formats. This product category spans a wide power range, from low-power 1W modules to high-performance 12W solutions, supporting demanding industrial, medical, and embedded system applications.

RECOM’s isolated DIP DC/DC converters deliver high efficiency, stable regulation, and strong galvanic isolation, ensuring safe and reliable operation even in harsh electrical environments. Their standardized dual-in-line footprint allows easy drop-in replacement and fast PCB integration, making them ideal for both new designs and system upgrades.

Whether used in industrial automation, communication equipment, transportation systems, or test and measurement devices, RECOM’s regulated DIP DC/DC converters and low to medium power DC/DC converters offer a flexible and scalable solution. Their wide input/output range and high efficiency design help reduce system complexity and improve overall performance.

As a globally trusted manufacturer, RECOM ensures consistent quality, long-term availability, and strong technical support across its DIP power module portfolio. This makes RECOM the preferred choice for engineers seeking compact isolated DIP converters and dependable industrial DIP power modules.
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
    Regulation
      Series Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
    1 RECOM | RA3 Series | DC/DC, SMD (pinless), 3W
    Focus
    3 5, 12, 24 15 / -3, 15 / -5, 20 / -5, 7 / -1, 8, 9 SMD (pinless) DIP16
    2 RECOM | REC10K-RW Series | DC/DC, THT
    Focus
    6.6, 10 9 - 36, 18 - 75 10.8 to 13.2, 13.5 to 16.5, 2.97 to 3.63, 21.6 to 26.4, 4.5 to 5.5, 8.1 to 9.9, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
    3 RECOM | REC3A-W Series | DC/DC, THT, 3W, Single Output
    Focus
    3 4.5 - 9, 18 - 36 5 THT DIP24
    4 RECOM | REC5A-W Series | DC/DC, THT, 5W, Single Output
    Focus
    5 4.5 - 9, 18 - 36 5 THT DIP24
    5 RECOM | REC5K-RW Series | DC/DC, THT, 5W, Single Output
    Focus
    5 9 - 36 3.3 to 15, 5 THT DIP24
    6 RECOM | REC6A-W Series | DC/DC, THT, 6W, Single Output
    Focus
    6 4.5 - 9, 18 - 36 5 THT DIP24
    7 RECOM | REC6K-RW Series | DC/DC, THT
    Focus 신규
    5, 6 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5 THT DIP24
    8 RECOM | REM10 Series | DC/DC, THT, 10W
    Focus
    10 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
    9 RECOM | REM2A Series | DC/DC, 2W
    Focus
    2 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 THT, SMD SMD 16 Pin, DIP16
    10 RECOM | REM3.5E Series | DC/DC, 3.5W
    Focus
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    11 RECOM | REM4A Series | DC/DC, 4W
    Focus
    4 4.5 - 12, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15 THT, SMD SMD 16 Pin, DIP16
    12 RECOM | REM5E Series | DC/DC, 5W
    Focus
    5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    13 RECOM | REM6E Series | DC/DC, 6W
    Focus
    6 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 9, ± 12, ± 15, ± 9 THT, SMD DIP24, SMD 24 Pin
    14 RECOM | RP03-RAW Series | DC/DC, THT, 3W
    Focus
    3 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
    15 RECOM | RP06-RAW Series | DC/DC, THT, 6W
    Focus
    6 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
    16 RECOM | RP08-AW Series | DC/DC, 8W
    Focus
    8 9 - 36, 18 - 75, 43 - 160 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    17 RECOM | RP10-RAW Series | DC/DC, THT, 10W
    Focus
    10 36 - 160 10.8 to 13.2, 13.5 to 18, 2.97 to 3.63, 21.6 to 28.8, 4.49 to 5.51, 4.5 to 5.5, ± 10.8 to ± 13.2, ± 13.5 to ± 16.5, ± 4.5 to ± 5.5 THT DIP24
    18 RECOM | RSH2 Series | DC/DC, SMD, 2W, Single Output
    Focus
    2 3.3, 5, 12, 24 12, 15, 24, 3.3, 5 SMD DIP14
    19 RECOM | RSH3 Series | DC/DC, SMD, 3W
    Focus
    3 12, 24 12, 15, 24, 5, ± 12, ± 15 SMD DIP14
    20 RECOM | REC10-RW Series | DC/DC, 10W
    10 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    21 RECOM | REC10-RWZ Series | DC/DC, 10W
    10 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    22 RECOM | REC3-R Series | DC/DC, 3W
    3 5, 12, 24 12, 15, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    23 RECOM | REC3-RW Series | DC/DC, 3W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    24 RECOM | REC3-RWZ Series | DC/DC, 3W
    3 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    25 RECOM | REC3.5-RW/R Series | DC/DC, THT, 3.5W
    3.5 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT DIP24
    26 RECOM | REC5-RW Series | DC/DC, 5W
    5 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    27 RECOM | REC5-RWZ Series | DC/DC, 5W
    5 9 - 36, 18 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    28 RECOM | REC6-RW/R Series | DC/DC, THT, 6W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT DIP24
    29 RECOM | REC7.5-RW Series | DC/DC, 7.5W
    7.5 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD DIP24, SMD 24 Pin
    30 RECOM | REC8-RW Series | DC/DC, 8W
    8 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    31 RECOM | REC8-RWZ Series | DC/DC, 8W
    8 9 - 36, 18 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    32 RECOM | REM10-W Series | DC/DC, THT, 10W
    10 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
    33 RECOM | REM3 Series | DC/DC, THT, 3W
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
    34 RECOM | REM3-W Series | DC/DC, THT, 3W
    3 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
    35 RECOM | REM6 Series | DC/DC, THT, 6W
    6 4.5 - 9, 9 - 18, 18 - 36, 36 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
    36 RECOM | REM6-W Series | DC/DC, THT, 6W
    6 9 - 36, 18 - 75 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT DIP24
    37 RECOM | RGZ Series | DC/DC, THT, 2W, Dual Output
    2 3.3, 5, 9, 12, 15, 24 ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT DIP14
    38 RECOM | RGZ-xx1509 Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 24 15 / -9 THT DIP14
    39 RECOM | RJZ Series | DC/DC, THT, 2W, Single Output
    2 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9 THT DIP14
    40 RECOM | RN Series | DC/DC, THT, 1.25W, Single Output
    1.25 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 7, 9 THT DIP8
    41 RECOM | RNM Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12, 15 12, 15, 3.3, 5, 9 THT DIP6
    42 RECOM | ROM Series | DC/DC, THT, 1W, Single Output
    1 3.3, 5, 12 12, 15, 5 THT SIP4 Micro
    43 RECOM | RP08-A Series | DC/DC, 8W
    8 9 - 18, 18 - 36, 36 - 75 12, 15, 3.3, 5, ± 12, ± 15, ± 5 THT, SMD DIP24, SMD 24 Pin
    44 RECOM | RV Series | DC/DC, THT, 2W
    2 3.3, 5, 9, 12, 15, 24 12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 24, ± 3.3, ± 5, ± 9 THT DIP24 Mini
    45 RECOM | RV-xx1509 Series | DC/DC, THT, 2W, Dual Output
    2 5, 12, 24 15 / -9 THT DIP24 Mini
    46 RECOM | RV/R Series | DC/DC, THT, 2W
    2 3.3, 5, 12, 15, 24 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT DIP24 Mini
    47 RECOM | RW-D Series | DC/DC, THT, 3W, Dual Output
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 ± 12, ± 15, ± 5, ± 9 THT DIP24 Mini
    48 RECOM | RW-S Series | DC/DC, 3W, Single Output
    3 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9 THT, SMD DIP24 Mini, SMD 24 Pin Mini
    49 RECOM | RW2 Series | DC/DC, 2W
    2 4.5 - 9, 9 - 18, 18 - 36, 36 - 72 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT, SMD SMD 16 Pin, DIP16, DIP16 Mini
    50 RECOM | Rxx-B Series | DC/DC, THT, Single Output
    3, 5 5, 12, 15, 24 41 to 120, 50 to 135, 56 to 135, 59 to 130, 92 to 200 THT DIP24

    Frequently Asked Questions

    DIP DC/DC converters are used for efficient power conversion in through-hole PCB designs. They are widely applied in industrial, medical, and communication systems where reliability and durability are important. Their standardized footprint makes them easy to integrate or replace in existing designs.
    Isolated DIP DC/DC converters provide galvanic isolation between input and output, improving safety and reducing electrical noise. This is essential in sensitive electronics and industrial environments. It also helps protect downstream components from voltage disturbances.
    DIP converters offer stronger mechanical stability and are easier to handle in manual assembly or prototyping. They are also ideal for legacy systems where through-hole mounting is still required. This makes them a practical choice for industrial and rugged applications.
    Yes, DIP DC/DC converters in this range support power levels up to 60W. They are designed for efficient operation with good thermal performance. This allows them to be used in more demanding industrial and embedded systems.

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.