Search Results for "RMD"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number Product Category Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 RECOM | RMD150-110-24SUW | DC/DC, Chassis mounting, 150W, Single Output
    Focus
    DC/DC 150 14.4 - 154 24 7.42"x4.57" 3.5
    2 RECOM | RMD300-110-110SUW | DC/DC, Chassis mounting, 300W, Single Output
    Focus
    DC/DC 300 14.4 - 170 110 8.23"x5.55" (IP20) 3.5
    3 RECOM | RMD300-110-24SUW | DC/DC, Chassis mounting, 300W, Single Output
    Focus
    DC/DC 300 14.4 - 170 24 8.23"x5.55" (IP20) 3.5
    4 RECOM | RMD40-110-24SUW | DC/DC, Chassis mounting, 40W, Single Output
    Focus
    DC/DC 40 14.4 - 154 24 3.94"x2.36" 4.2
    5 RECOM | RMD40-110-24SUW/DR | DC/DC, DIN-Rail, 40W, Single Output
    Focus 신규
    DC/DC 40 14.4 - 154 24 3.94"x2.36" 4.2
    6 RECOM | RMD40-110-24SUW/PT | DC/DC, Chassis mounting, 40W, Single Output
    Focus 신규
    DC/DC 40 14.4 - 154 24 4.01"x2.36" 4.2
    7 RECOM | RMD40-110-24SUW/PT/DR | DC/DC, DIN-Rail, 40W, Single Output
    Focus 신규
    DC/DC 40 14.4 - 154 24 4.01"x2.36" 4.2
    8 RECOM | RMD500-110-24SEW | DC/DC, Chassis mounting, 500W, Single Output
    Focus
    DC/DC 500 43.2 - 170 24 8.23"x5.56" (IP20) 3.5
    9 RECOM | RMD75-110-24SUW | DC/DC, Chassis mounting, 75W, Single Output
    Focus
    DC/DC 75 14.4 - 154 24 4.33"x2.87" 4.2
    10 RECOM | RMD75-110-24SUW/DR | DC/DC, DIN-Rail, 75W, Single Output
    Focus 신규
    DC/DC 75 14.4 - 154 24 4.33"x2.87" 4.2
    11 RECOM | RMD75-110-24SUW/PT | DC/DC, Chassis mounting, 75W, Single Output
    Focus 신규
    DC/DC 75 14.4 - 154 24 4.40"x2.87" 4.2
    12 RECOM | RMD75-110-24SUW/PT/DR | DC/DC, DIN-Rail, 75W, Single Output
    Focus 신규
    DC/DC 75 14.4 - 154 24 4.40"x2.87" 4.2
    13 RECOM | RMD150-110-24SUW-E | DC/DC, Chassis mounting, 150W, Single Output
    Coming Soon
    DC/DC 150 14.4 - 154 24 7.42"x4.57" 3.5
    14 RECOM | RMD300-110-24SUW-E | DC/DC, Chassis mounting, 300W, Single Output
    Coming Soon
    DC/DC 300 14.4 - 170 24 8.23"x5.55" (IP20) 3.5
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series
    1 RECOM | RMD40-UW Series | DC/DC, 40W, Single Output
    Focus 신규
    (4 products)
    • Fully EN50155 compliant, no external circuits
    • Ultra-wide input range 11:1 reduces product variety
    • Excellent efficiency, lowest power loss, full lifetime
    • Active input reverse polarity protection
    2 RECOM | RMD500-EW Series | DC/DC, Chassis mounting, 500W, Single Output
    Focus
    (1 product)
    • Fully railway approved for EN50155 (S2) applications
    • EN50121-3-2, EN50124-1, EN62368-1, EN61373, EN45545-2
    • Plug&Play unit for natural convection cooling
    • Wide range input for nominal 72V and 110V
    3 RECOM | RMD75-UW Series | DC/DC, 75W, Single Output
    Focus 신규
    (4 products)
    • Fully EN50155 compliant, no external circuits
    • Ultra-wide input range 11:1 reduces product variety
    • Excellent efficiency, lowest power loss, full lifetime
    • Active input reverse polarity protection
    4 RECOM | RMD150-UW Series | DC/DC, Chassis mounting, 150W, Single Output
    (2 products)
    • Fully EN50155 compliant, no external circuits
    • Ultra-wide input range 11:1 reduces product variety
    • Excellent efficiency, lowest power loss, full lifetime
    • Full power up to +85° without heat sink, no derating
    5 RECOM | RMD300-UW Series | DC/DC, Chassis mounting, 300W, Single Output
    (3 products)
    • Fully EN50155 compliant, no external circuits
    • Ultra-wide input range 11:1 reduces product variety
    • Excellent efficiency, lowest power loss, full lifetime
    • Full power up to +85° without heat sink, no derating
    RECOM railway power supply EN50155 compliant with high efficiency and 110V output
    철도

    300W 철도용 DC/DC 컨버터, 110VDC 출력과 초광대역 입력 전압 레인지 제공

    2026. 1. 21
    리콤(RECOM)은 광범위한 입력 전압을 지원하는 철도 인증 DC/DC 컨버터 라인업을 확대했습니다.
    More >
    RECOM railway power supply modules with high efficiency and EN50155 compliance
    철도

    40W·75W 철도용 DC/DC 컨버터, ‘풀옵션’ 기본 탑재

    2026. 1. 14
    ‘플러그 앤 플레이’ 구현을 위해 철도용 DC/DC에 필요한 옵션을 기본 제공.
    More >
    USP가 나열된 RMOD300-UW 및 RMOD360-UW 시리즈
    운송 / 전기차 모빌리티

    E-모빌리티, 운송, 자재 취급을 위한 새로운 RMOD300-UW 및 RMOD360-UW 울트라와이드 입력 DC/DC

    2024. 4. 24
    비용 효율적인 RMOD 제품 라인에 두 종류의 신제품, RMOD300-UW와 RMOD360-UW이 추가되어 그 범위가 확장되었습니다. 두 DC/DC 컨버터 모두 MOLEX(TM) 커넥터가 포함된 190 x 76 x 44mm 바닥판 냉각 패키지에 들어 있으며, 24Vnom에서 최대 90Vnom까지의 배터리를...
    More >
    철도 분야를 위한 초광대역 입력 150W 및 300W DC/DC
    운송 / 철도

    철도 분야를 위한 초광대역 입력 150W 및 300W DC/DC

    2023. 12. 19
    비용 효율적인 RMD150 및 RMD300 시리즈 DC/DC는 철도 표준 및 동급 최고의 제품을 완벽하게 준수합니다.
    More >
    RECOM RMOD400-W
    운송 / 자동차 / 전기차 모빌리티

    모빌리티 애플리케이션을 위한 DC/DC의 RMOD 시리즈에 새로운 '사용 준비된 제품' 추가

    2023. 12. 13
    이제 모빌리티 애플리케이션을 위한 RECOM의 DC/DC 제품군인 RMOD 시리즈의 새 모델을 사용할 수 있습니다. 400W 출력 전력을 갖춘 RMOD400-28-13SW는 입력 범위가 16.8~56V이고, 출력이 13V인 24V, 28V 또는 36V 입력 공칭에 적합합니다. RMOD400-60-24SW는...
    More >
    RECOM RMD500-EW 시리즈에 관한 팟캐스트
    에너지 / 운송 / 전기차 모빌리티

    RMD500-EW 시리즈

    2022. 7. 25
    철도 애플리케이션을 위해 특별히 설계된 RECOM의 첫 번째 “플러그 앤 플레이” 모듈, RMD-500-EW를 소개합니다. 이 새로운 철도용 전원 공급 장치에 대해 더 알아보려면 지금 들어보세요.
    More >
    RECOM RMD500 시리즈
    운송 / 철도

    철도용 500W '플러그 앤 플레이' DC/DC 컨버터

    2022. 2. 2
    RECOM에서 베이스 플레이트로 냉각하는 고효율의 500W 철도용 DC/DC를 출시합니다.
    More >

    …원하시는 정보를 찾지 못하셨나요?

    매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.

    제품 검색

    주요 사양 기준에 따라 제품을 찾아보세요.

    영업 지원

    가까운 문의처를 찾아보시기 바랍니다.