|
1
|
|
RAC02E-K/277
Focus
|
- 85 to 305VAC input voltage range
- 4kVAC isolation strength
|
- Operating temperature: -40°C to +90°C
- Full load output power up to 80°C
|
|
|
|
|
2
|
|
RAC03-K
Focus
|
- JEDEC-reflow solder-able construction
- Standby mode optimized (Ecodesign Lot 6)
|
- Full load rating from 85 to 265Vac
- -40 to +80°C rated operating temperature
|
|
|
|
|
3
|
|
RAC03E-K/277
Focus
|
- 85 to 305Vac input / OVC III
- Full load output power up to 75°C
|
- 15.4mm low profile
- -40°C to 85°C operating temperature
|
|
|
|
|
4
|
|
RAC04NE-K/277
Focus
|
- 85-305VAC input with a full load up to +80°C
- Enhanced surge ratings of 2kV (L-N); 4kV (L-PE)
|
- OVC III overvolatge category up to 3000m altitude
- 6 watt boost power up to 20s
|
|
|
|
|
5
|
|
RAC05-K/277
Focus
|
- Wide input range 85-305VAC
- Standby mode optimized (eco design Lot 6)
|
- Overvoltage category OVC III (2000m)
- Operating temperature range: -40°C to +90°C
|
|
|
|
|
6
|
|
RAC05-K/480
Focus
|
- Ultra-wide input range 85-528VAC
- OVC III input rating without additional fuses
|
- Operating temperature range: -40°C to +80°C
- Overvoltage and overcurrent protected
|
|
|
|
|
7
|
|
RAC10-K/277
Focus
|
- Wide input range 85-305VAC
- Operating temperature range: -40°C to +80°C
|
- High efficiency over entire load range
- No external components necessary
|
|
|
|
|
8
|
|
RAC10E-K/277
Focus
|
- Wide input range 85-305VAC
- 5000m operating altitude
|
- OVC III over voltage category up to 2000m
- Operating temperature ratings: -40°C to +90°C
|
|
|
|
|
9
|
|
RAC15-K/480
Focus
|
- OVC III and PD3 up to 5000m altitude
- 85-528VAC input range
|
- -40°C to +90°C operating temperature
- LPS limited power source
|
|
|
|
|
10
|
|
RAC15-K/WI
Focus
|
- Ultra low Input: AC: 18-264V or DC: 18-375V
- 1.5”x2” compact size; standard pinning [P12]
|
- Print mount or flying wire connections
- OVC III to 3000m or OVC II to 5000m altitude
|
|
|
|
|
11
|
|
RAC20-K
Focus
|
- Wide input range 85-264VAC
- Standby mode optimized PSU (ENER Lot 6)
|
- Ultra-high efficiency over entire load range
- Operating temperature range: -40°C to +85°C
|
|
|
|
|
12
|
|
RAC20-K/277/NE/W
Focus
|
- Wide input range 85-264VAC / 85-305VAC
- Standby mode optimized PSU (ENER Lot 6)
|
- Operating Altitude up to 5000m
- Operating temperature range: -40°C to +85°C
|
|
|
|
|
13
|
|
RAC20-K/W
Focus
|
- Wide input range 85-264VAC
- Standby mode optimized PSU (ENER Lot 6)
|
- Ultra-high efficiency over entire load range
- Operating temperature range: -40°C to +85°C
|
|
|
|
|
14
|
|
RAC20E-K/277
Focus
|
- Wide input range 85-305VAC
- 5000m operating altitude
|
- OVC III over voltage category up to 2000m
- Operating temperature ratings: -40°C to +90°C
|
|
|
|
|
15
|
|
RAC20NE-K/277
Focus
|
- 85-305VAC (option “/400”: .. 440VAC) input range
- Full load ratings to 60°C, (option “/HT” .. 85°C)
|
- EN55032 “B”: O/P floating or earth-coupled
- Surge immunity 2kVAC: L-N &; 4kV: L; N - Earth
|
|
|
|
|
16
|
|
RAC20NE-K/277/EPID
Focus
|
- 85-305VAC wide input range
- Full load power ratings to 55°C
|
- 23 Watt Boost Power
- Optional CV/CC overcurrent limited
|
|
|
|
|
17
|
|
RAC25-K/480
Focus
|
- OVC III and PD3 up to 5000m altitude
- 85-528VAC input range
|
- -40°C to +90°C operating temperature:
- LPS limited power source
|
|
|
|
|
18
|
|
RAC40S-K
Coming Soon
|
- Extended input range: 85–305 VAC
- 40 watts with a power density of 22W/in³
|
- OVC III versions for applications up to 3000 m altitude
- Operating altitude up to 5000 m
|
|
|
|
|
19
|
|
RAC01-GA
|
- Universal input 85-264VAC
- household standard certified
|
- Class II installations (without FG)
- -25°C to +80°C Operating temperature
|
|
|
|
|
20
|
|
RAC01-GB
|
- Universal input 85-264VAC
- <250mW No load power consumption
|
- Class II installations (without FG)
- -25°C to +80°C Operating temperature, with derating
|
|
|
|
|
21
|
|
RAC02-GA
|
- Universal input 85-264VAC
- household standard certified
|
- -25°C to +80°C Operating temperature, with derating
- Class II installations (without FG)
|
|
|
|
|
22
|
|
RAC02-GB
|
- Universal input 85-264VAC
- <250mW No load power consumption
|
- -25°C to +80°C Operating temperature, with derating
- Class II installations (without FG)
|
|
|
|
|
23
|
|
RAC03-GA
|
- Universal input 85-305VAC
- 3W PCB mount package
|
- <75mW No load power consumption
- Ultra low profile, compact size
|
|
|
|
|
24
|
|
RAC03-GB
|
- Universal input 85-305VAC
- 3W PCB mount package
|
- <75mW No load power consumption
- Ultra low profile, compact size
|
|
|
|
|
25
|
|
RAC04-K/277
|
- 80 to 305VAC input voltage range
- 150% peak power capability
|
- Wide temperature range: -40°C to +90°C
- No load power consumption <150mW
|
|
|
|
|
26
|
|
RAC05-K
|
- High efficiency over entire load range
- Class II installations (without FG)
|
- 5W on 1" x 1" footprint
- Internal EMC class B filter
|
|
|
|
|
27
|
|
RAC05-K/277/W
|
- Wide input range 85-305VAC
- Standby mode optimized (eco design Lot 6)
|
- Overvoltage category OVC III (2000m)
- Operating temperature range: -40°C to +90°C
|
|
|
|
|
28
|
|
RAC05-K/PD3/H
|
- OVC III and PD3 rating
- Continuous max withstanding voltage 528VAC
|
- UL certified input 90-318VAC
- Operating temperature range: -40°C to +85°C
|
|
|
|
|
29
|
|
RAC05E-K
|
- 100-240VAC Input
- Primary side regulated
|
- Standard industry pinout
- Full load operation: -25 to 55°C
|
|
|
|
|
30
|
|
RAC15-K
|
- Wide input range 85-264VAC
- Standby mode optimized PSU (ENER Lot 6)
|
- Ultra-high efficiency over entire load range
- Operating temperature range: -40°C to +85°C
|
|
|
|
|
31
|
|
RAC150-G
|
- Universal input 90-264VAC
- Efficiency 91 %
|
- Short circuit and over voltage protected
- Active PFC function, PF>0.95
|
|
|
|
|
32
|
|
RAC20-K/277
|
- Wide input range 85-264VAC / 85-305VAC
- Standby mode optimized PSU (ENER Lot 6)
|
- Operating Altitude up to 5000m
- Operating temperature range: -40°C to +85°C
|
|
|
|
|
33
|
|
RAC05-K/C14
NRND
|
- Isolated power supply with integrated mains filter
- Packaged inside of line filter case
|
- Safe, touchable DC outputs
- Easy installation
|
|
|
|