RPY-1.5Q "ウェッタブル・フランク"付きの車載用LEDドライバ RPY-1.5Q

RECOM RPY-1.5Q series
RECOMは、AEC-Q100車載規格に準拠した低コストで高効率、シールドインダクタ内蔵、オプションで「ウェッタブル・フランク」付きのRPY-1.5Q LEDドライバを熱強化型QFNパッケージで発売しました。

。「ウェッタブル・フランク」により、自動車業界のお客様が求めるはんだ接合部の自動光学検査(AOI)が可能となり、コストと時間のかかるX線検査を省くことができます。部品サイズはわずか3 x 5 x 1.6mmですが、公称電源電圧5、12、24VのDC4~36V入力で最大1.5Aまでの高精度プログラマブル定電流を供給することが可能です。PWMまたはアナログ調光が可能で、イネーブル入力と故障フラグ出力も備えています。入力低電圧、過温、出力短絡、過電流に対して完全に保護されています。動作温度範囲は-40℃~+125℃です。

RPY-1.5Qは、AEC-Q100準拠とウェッタブル・フランクにより車載用途に最適ですが、ビル、ドローン、ロボットなどの一般的な可視・赤外線照明用途や、試験・計測機器の精密電流源としても適しています。
アプリケーション
  Series
1 DC/DC, 7.5 W, Single Output, SMD (pinless) RPY-1.5Q Series
Focus
  • AEC-Q100 qualified constant current power module with integrated shielded inductor
  • 36VDC input voltage buck regulator
  • 1.5A output current with 0-100% PWM dimming
  • SCP, OCP, OTP, and UVLO protection
2 DC/DC, 7.5 W, Single Output RPY-1.5Q-EVM-1 Series
Focus
  • Evaluation platform for RPY-1.5Q step-down LED Driver Module
  • Thermal design considerations included
  • CISPR25 Class 5 EMI filter
  • Easy evaluation of output current selection, PWM dimming and fault indication functions