1/32ブリックの高効率広範囲入力のDC/DCコンバータ

RPMA-4.5とRPMA-8.0
RECOM社、コストパフォーマンスに優れた4.5Aおよび8Aの降圧コンバータを製品群に追加

RECOMは、1/32ブリックフットプリントのスルーホール、非絶縁型DC/DC「RPMA-4.5」と「RPMA-8.0」(それぞれ4.5A、8A出力)を発売しました。RPMA-4.5は4.5A、RPMA-8.0は8Aの出力を持ち、入力電圧は9-53V、レギュレートされた出力電圧は5-30V(RPMA-4.5)または3.3-16.5V(RPMA-8.0)の範囲で調整可能です。コストパフォーマンスに優れた本製品は、ピーク時には98%という非常に高い効率を誇り、入出力の条件にもよりますが、対流冷却のみの場合は+60℃、ディレーティング/エアフロー有りの場合は+85℃までのフルレート負荷動作が可能です。また、オン/オフ制御やリモート出力検知機能も備えています。RPMA-4.5およびRPMA-8.0は、過小入力電圧、過大出力電流、短絡、過熱に対する完全な保護機能を備えています。また、4.5A部品のMTBFは8200万時間以上、8A部品のMTBFは3100万時間以上と高い信頼性を確保しています。

両製品とも、業界標準のオープンフレーム1/32ブリックフォーマット(19.1 x 23.4 x 9.6mm)を採用しており、高出力でありながら超小型のソリューションを実現しています。

RECOM社のDC/DCプロダクト・マネージャであるMatthew Dauterive氏は次のようにコメントしています。「このDC/DCは、広範囲の入力から非絶縁の安定した電力を供給可能な非常にコスト効率の高い製品です。これらのDC/DCは、産業用、試験・計測用、通信用、医療用など、さまざまな市場で使用されています」。
アプリケーション
  Series
1 DC/DC, 22.5 W, Single Output, THT RPMA-4.5 Series
Focus
  • 4.5A industrial grade non-isolated DC/DC
  • Compact, industry standard 1/32nd brick format
  • Efficiency up to 98%
  • 9-53V input voltage
2 DC/DC, 40 W, Single Output, THT RPMA-8.0 Series
Focus
  • 8A industrial grade non-isolated DC/DC
  • Compact, industry standard 1/32nd brick format
  • Efficiency up to 98%
  • 9-53V input voltage