OVC IIIおよびPD3規格に準拠した5W AC/DC

RECOM RAC05-K/PD3/Hシリーズ
RECOMは過酷な環境に対応する基板実装型5W AC/DCを発表

RECOMのRAC05-K/PD3/Hは、5WクラスのAC/DCコンバータを基板に実装したシリーズで、過電圧カテゴリIIIに準拠した高レベルの過渡現象が発生したり環境汚染レベルが上昇する「固定設備」を対象としています。

5V、12V、15Vの単一出力で、高度5000mまでのOVCIIIに適合するようにクリアランスが強化されています。公称の入力定格はAC100V~AC277Vですが、AC480V(連続)、AC528V(短時間)入力でもダメージを受けません。このシリーズは、結露により汚染が導電性になる「汚染度3」環境での動作に対応しています。

RAC05-K/PD3-Hシリーズは、短絡、過電圧、過負荷に対して完全に保護されており、外付け部品なしでEN 55032 クラスB EMIエミッションレベル(フローティング出力)に適合しています。無負荷時の消費電力は0.5W以下で、エコデザイン指令に適合しています。全負荷時の効率は70%以上で、それは15%負荷まで維持されます。2インチ×1インチ×高さ1インチのパッケージに収められており、自由大気中で70℃、12Vバージョンでは85℃まで動作します(ディレーティング40%)。IEC/EN 62368-1およびUL 61010-1認証済みです。

RECOMのAC/DCプロダクトマネージャーであるMichael Schrutkaは、次のように述べています。「当社の新しい5W AC/DCコンバータは、過酷な環境下で過電圧カテゴリIIIへの準拠が求められるケースでも、外付けの対策部品無しで真の価値を提供します。本製品は、スマートグリッド、再生可能エネルギー、スマートメータ、IoTシステムなどに最適です」。
アプリケーション
  Series
1 AC/DC, 5 W, Single Output, THT RAC05-K/PD3/H Series
  • OVC III and PD3 rating
  • Continuous max withstanding voltage 528VAC
  • UL certified input 90-318VAC
  • Operating temperature range: -40°C to +85°C