鉄道用DC/DCコンバータ向け385VDCサージプロテクター

RSP-168 서지 보호기
RECOMは、DC/DCコンバータを鉄道アプリケーション用RIA12およびNF F 01-510サージ耐量規格の両方に適合させることが可能なRSP-168シリーズを、サージプロテクター製品群に追加しました。3つのバーションによって、20W~240Wの幅広いRECOMの鉄道規格認証済みDC/DCコンバータに対応します。

RSPxxx-168シリーズは、最大385VDCという高いサージ電圧から鉄道用DC/DCコンバータを保護するために設計されたサージプロテクターモジュールです。出力電圧は165VDCまでの入力電圧に追従した後、通常は除去できない入力過電圧からコンバータのダメージを防止するためクランプされます。3種類のオプションがあり、RSP20-168は最大20W、RSP150-168は最大150W、RSP300-168は最大300WまでのDC/DCコンバータに適応します。DC/DCコンバータの入力に単純に直列に挿入することで、RIA12およびNF F 01-510サージ耐量規格の両方への適合を実現します。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。
アプリケーション
  Series
1 DC/DC, THT RSPxxx-168 Series
  • Surge protector (voltage clamp) for RIA12 and NF F01-510 transients
  • Output follows input up to the clamp voltage
  • Max. load = 20W, 150W or 300W
  • -40°C to +95°C Operating temperature