鉄道用、12:1入力クォータブリックDC/DCコンバータ

RECOM's RP40Q-RUW and RP60Q-RUW series
RECOMは、40Wと60WのDC/DCコンバータの2シリーズを鉄道向け製品ラインアップに追加しました。これらのコンバータはクォータブリックパッケージで、14~160VDCという非常に広い入力電圧範囲を備えているので、鉄道車両アプリケーションや高電圧バッテリシステム全般に対応するソリューションとなっています。

入力電圧範囲が12:1のRP40Q-RUWおよびRP60Q-RUWシリーズは、公称電圧24VDC~110VDCの全電圧(EN50155過渡電圧も含む)をカバーします。パッケージはクォータブリック、鉄道車両や高電圧バッテリアプリケーション向けに設計されており、センスおよびトリム端子を備え、基礎絶縁と安定化5、12、15、24、48VDC出力を提供します。全入力電圧範囲に渡り一定して高効率で、動作温度範囲は強制空冷なしで全負荷条件において-40℃~+85℃(RP60Q-RUWは+68℃)です。また、ヒートシンクを追加することで、全負荷条件で最大+90℃(RP60Q-RUWは+77℃)で動作可能です。ケースは、衝撃や振動が大きい環境における確実な実装のためにねじ込み実装に対応しています。CEマーク、EN50155、EN45545-2に認証を取得しており、3年保証が付帯しています。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。
アプリケーション
  Series
1 DC/DC, 40 W, Single Output, THT RP40Q-RUW Series
Focus New
  • 12:1 ultra wide input voltage range
  • 3kVAC/1 minute reinforced insulation
  • High efficiency over entire input voltage range
  • -40°C to +85°C temperature range without derating
2 DC/DC, 60 W, Single Output, THT RP60Q-RUW Series
Focus New
  • 12:1 ultra wide input voltage range
  • 3kVAC/1 minute reinforced insulation
  • High efficiency over entire input voltage range
  • -40°C to +68°C temperature range without derating