RACPRO1 Single Phase AC/DC DIN Rail Power Supplies

RACPRO1-S DIN rail AC/DC supplies come in 120W, 240W, and 480W models with compact widths. They offer adjustable outputs, high efficiency up to 95%, surge handling, tool-free installation, and reliable use in harsh environments.
Single Phase DIN Rail Power Supplies

Video Transcript

Industrial environments are pushing power systems to their absolute limits. Beyond just providing stable DC power components now need to survive extreme temperature swings, handle significant inrush currents from inductive loads, and stay easy to service in the field.

RECOM Power offers RACPRO1 single phase AC/DC DIN rail power supplies to give engineers high density DIN rail solutions that don't sacrifice thermal performance or ease of use. RECOM's design focuses on reducing installation time and fatigue through an ergonomic 25° terminal angle that allows for natural tool access and clear visibility.

These push-in connections combined with a tool-free mounting system let users quickly install the slim profile housings quickly even in high density cabinets. With industry-leading efficiency ratings peaking at 95%, these supplies significantly reduce wasted heat and extend the lifetime of the power supply and surrounding components.

With the market's best power density, the series scales from 120 to 480W. The 480W solution is the smallest and lightest DIN rail power supply on the market. To handle the high startup currents often seen in motor and solenoid applications, the RACPRO1 delivers a 150% power boost for 5 seconds. RECOM further boosts flexibility with adjustable output voltages and universal input options that simplify global deployments.

The ecosystem is rounded out by intelligent e-Fuses and redundancy modules that prevent localized faults from taking down an entire system. These accessories lead to a high availability power architecture including DC UPS integration for data and control backup as well as a 3AC portfolio. Because of their high surge immunity and efficiency, these units are a great fit for renewable energy infrastructure and precision industrial automation.

Learn more at recom-power.com.
  Series
1 RECOM | RACPRO1-S120 Series | AC/DC, DIN-Rail, 120W, Single Output
Focus New
  • Smallest 120W DIN Rail PSU in the market
  • Highest Power Density up to 500W/liter
  • Slim Design (28mm) with 25° Push-In connectors
  • DC-Input Range 88-370VDC
2 RECOM | RACPRO1-S240 Series | AC/DC, DIN-Rail, 240W, Single Output
Focus New
  • Slim Design (39mm) with 25° Push-In connectors
  • Active Power Factor Correction >0.95
  • Active Inrush Current Limit
  • DC-Input Range 88-370VDC
3 RECOM | RACPRO1-S240E Series | AC/DC, DIN-Rail, 240W, Single Output
Focus New
  • Slim Design (39mm) with 25° Push-In connectors
  • Active Inrush Current Limit
  • Split AC-Input 85V to 132VAC & 170V to 277VAC
  • Highest Efficiency up to 94%
4 RECOM | RACPRO1-S480 Series | AC/DC, DIN-Rail, 480W, Single Output
Focus New
  • Slim Design (52mm) with 25° Push-In connectors
  • Active Power Factor Correction 0.95
  • Active Inrush Current Limit
  • DC-Input Range 88-370VDC