Smart buildings adaptively control and direct internal lighting and HVAC (Heating, Ventilation, and Air Conditioning) systems to optimize air quality, temperature, and lighting levels. For example, if an office or meeting room is vacant, lighting automatically switches off, airflow reduces, and temperature control relaxes to save energy. To enhance worker comfort, individual workspaces can be adjusted for ambient lighting and temperature. Studies suggest that temperature preferences vary, making individual control beneficial. Additionally, lighting color and intensity can synchronize with natural daylight cycles to reduce artificiality and enhance productivity. Ventilation levels can be optimized to minimize drafts in quiet areas or increase airflow in crowded spaces to reduce odors and airborne infections.
The Building Management System (BMS) functions as the central control unit, integrating occupancy, temperature, airflow, ambient light, and volatile organic compound (VOC) sensor data to manage actuators, fans, vents, and lighting. The BMS also coordinates access control, security, communications, and smart energy distribution.
RECOM provides a comprehensive selection of a vast range of both DC/DC and AC/DC converters to power smart systems, actuators, and gateways, ranging from a few watts to kilowatts. BMS power supplies must meet the IEC/EN 60335-1 “Household and Similar Appliances” 
safety standard, comply with EN 55014-1/-2 electromagnetic compatibility limits, and adhere to the EN 62233 electromagnetic field exposure standard. Not all commercially available power supplies meet these criteria, so careful certification checks are essential.
Large buildings typically use three-phase power, with supply variations based on regional electrical standards. Lighting systems in large buildings often run on 277VAC (from 480VAC phases), requiring auxiliary power supplies certified for up to 305VAC. RECOM offers “/277”-certified power supplies that handle peak input voltage while supporting 85V–277VAC operation. Additionally, RECOM’s “/480” 
AC/DC converters support 85–528VAC, accommodating a wide range of supply voltages. A smart building’s effectiveness depends on accurate data collection, requiring multiple sensors, controls, and information displays in each room. Various communication protocols, including WLAN, KNX, DALI, Zigbee, and BACnet, ensure seamless data exchange across networks.
RECOM provides a range of compact, efficient board-mounted 
switching regulator modules with nominal inputs of 5V, 12V, 24V, or 48VDC, as well as 
isolated DC/DC converters for bus and signal isolation to prevent system-wide failures. RECOM also offers the RHV2/RHV3 series with 20kVDC isolation, ideal for high-voltage electrostatic HVAC air filter monitoring.