The RYK DC/DC converters are typically used in cost sensitive general purpose power isolation and voltage matching applications. Despite their low cost, they are fully specified converters with a built-in linear regulator to give a regulated, load-independent output. The converters are equipped with 4kVDC isolation, industrial operating temperature range of -40°C to +105°C without derating, and UL/EN certifications.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RYK-0505S/H
Focus
| 1 | Isolated | 5 | 5 | SIP7 |
|
| |||||
| 2 |
|
RYK-053.3S/H
Focus
| 1 | Isolated | 5 | 3.3 | SIP7 |
|
|
| Attributes | RYK |
|---|---|
| Product Category | DC/DC |
| Power (W) | 1 |
| Isolation | Isolated |
| Vin (V) | 5 |
| Nr. of Outputs | Single |
| Isolation (kV) | 4 |
| Mounting Type | THT |
| Package Style | SIP7 |
| Length (mm) | 19.6 |
| Width (mm) | 6 |
| Height (mm) | 10.2 |
| Certifications | CB, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 105 |
| Protections | SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RYK-0505S/H
Focus
| 1 | 5 | 5 | THT |
| ||
| 2 |
|
RYK-053.3S/H
Focus
| 1 | 3.3 | 5 | THT |
|
| Title | Type | Date |
|---|---|---|
| RYK.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Material Science Advances Improve Power Supply Design and Performance | Blog Article | May 17, 2024 |
| Advanced Designs for High-Efficiency Low-Power DC/DC Converters | Blog Article | Aug 4, 2023 |
| Planar Transformers benefit DC/DC Converter Designs | Blog Article | Apr 7, 2023 |
| Popular R78, RKE, RFMM, RSO, RY, RSE, RS3 Series Upgraded | Official Press Release | Mar 21, 2023 |
| Title | Type | Date |
|---|---|---|
| Planar Transformers Revolutionize DC-DC Converter Designs | Video | Sep 28, 2023 |
| Latest RECOM DC/DC Upgrades: Heightened Performance Without Heightened Price | Youtube Video | Jul 10, 2023 |