Ultra-slim DIN Rail AC/DC Delivers 90W

Compact DIN rail power supply from RECOM with NEC Class 2 and push-in terminals
RECOM ‘step-shape’ DIN rail PSU packs performance and features into miniature casing.

RECOM’s new, cost effective REFIN2U-S90/24/CL DIN rail AC/DC boasts a 90W rating with a boost capability of 150% for 4.5s to allow for surge loads. Input voltage range is 85-276VAC, rated overvoltage category II (OVC II) up to 5000m altitude, while the output is nominal 24VDC, adjustable to 29VDC. The output has a constant current characteristic in overload and is rated LPS, NEC class 2 according to UL1310. The parts operate from -40°C to +70°C ambient, and a creditable 93.6% efficiency achieved contributes to cool running and long MTBF/lifetime ratings.

The REFIN2U-S90/24/CL is presented in the popular ‘step-shape’ DIN rail format and is just 36mm in width, weighing in at only 151g. Extending mounting flanges allow the part to be panel-mounted if wished, and particular attention has been paid to eliminating acoustical noise – an important consideration in office or domestic installations.

DIN rail mounting for the part is snap-on, and electrical connections are push-in for easy, tool-less installation. The parts are certified to international safety standards, have low no-load losses, and comply with IEC/EN EMC regulations.

This 90W DIN rail AC/DC is the current flagship of our REFIN range with a great combination of value, performance, and easy system integration” comments Michael Schrutka, MSc. product manager AC/DC of RECOM. “Check out the other 18W, 30W, and 60W parts in the range for more options”.
Applications
  Series
1 RECOM | REFIN2U-S Series | AC/DC, DIN-Rail, 90W, Single Output
Focus New
  • 85-276VAC widerange input
  • 2U Width (36mm); 151g Weight
  • Push-In connectors
  • 90W at 120V: 40°C; at 230V: 60°C