RPY-1.5Q Automotive Qualified LED Driver with “Wettable Flanks”

RECOM RPY-1.5Q series
Our low-cost, high-efficiency, RPY-1.5Q AEC-Q100 automotive-qualified LED driver is now available in a thermally-enhanced QFN package with an integrated shielded inductor and optional ‘wettable flanks’. This feature allows Automated Optical Inspection (AOI) of solder joints, as demanded by automotive customers, avoiding the need for costly and slow X-ray inspection.

The product is just 3 x 5 x 1.6mm but can provide a precision programmable constant current up to a full 1.5A from an input of 4 to 36VDC for nominal supply voltages of 5, 12 or 24V. PWM or analog dimming is possible and an enable input and fault flag output are provided. The device is fully protected against input under-voltage, over-temperature and output short circuits and over-current. Operating junction temperature is from -40°C to +125°C.

While the AEC-Q100 qualification and wettable flanks feature will make the RPY-1.5Q ideal for automotive applications, it is also suitable for general visible and IR lighting use in buildings, drones and robotics, and as a precision current source in test and measurement equipment.
Applications
  Series
1 RECOM | RPY-1.5Q Series | DC/DC, SMD (pinless), 7.5 W, Single Output
Focus
  • AEC-Q100 qualified constant current power module with integrated shielded inductor
  • 36VDC input voltage buck regulator
  • 1.5A output current with 0-100% PWM dimming
  • SCP, OCP, OTP, and UVLO protection
2 RECOM | RPY-1.5Q-EVM-1 Series | DC/DC, 7.5 W, Single Output
Focus
  • Evaluation platform for RPY-1.5Q step-down LED Driver Module
  • Thermal design considerations included
  • CISPR25 Class 5 EMI filter
  • Easy evaluation of output current selection, PWM dimming and fault indication functions