AC/DC DIN Rail Power Supplies Now Available

RECOM's REDIIN120-24, REDIIN240-24, and REDIIN480-24
RECOM is currently launching a REDIIN series of DIN rail AC/DC power supplies at 90V to 264V input ranges and 120W, 240W, and 480W power ratings onto the market in addition to the company’s existing range of DIN rail DC/DC converters. These products include innovative RECOM design technologies achieving efficiency ratings of up to 93.5%. The devices are available in standard DIN rail format at a width of 30mm, 40mm or 56mm for the 120W, 240W and 480W versions; all devices measure 123.4mm in depth by 123.6mm in height. The REDIIN 240W and 480W versions are equipped with individual outputs of 24V and 48VDC, and the 120W versions also include a 12VDC output. Output voltage is adjustable from the front panel.

Operating temperatures range between -30°C and +70°C with convection cooling, with derating from +50°C and cold starting supported down to -40°C. Protective features in the REDIIN series models include overvoltage, short-circuit, and overcurrent, along with a constant current mode to ensure safe starting under high capacitive loads.

Safety certifications include IEC/EN/UL/CSA62368-1 and IEC/EN/UL/CSA61010-1 while also satisfying EN55032/35 and EN61204-3 EMC standards, including EN61000-6-4 Class B for heavy industrial environments.

REDIIN series applications include power supply solutions for measuring and testing equipment as well as industrial control and automation, power generation and distribution, and data and telecommunications systems.
Applications
  Series
1 RECOM | REDIIN120 Series | AC/DC, DIN-Rail, 120 W, Single Output
Focus
  • Universal input voltage range 90-264VAC
  • Built-In constant current circuit
  • Three output variations 12V, 24V and 48V available
  • Adjustable output voltage range ±10%
2 RECOM | REDIIN240 Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus
  • Universal input voltage range 90-264VAC
  • Built-In constant current circuit
  • Two output variations 24V and 48V available
  • Adjustable output voltage range ±10%
3 RECOM | REDIIN480 Series | AC/DC, DIN-Rail, 480 W, Single Output
Focus
  • Universal input voltage range 90-264VAC
  • Built-In constant current circuit
  • Power Factor >0.96 115VAC & >0.93 230VAC
  • Two adjustable output variations 24-28V & 48-55V