|
1
|
|
R-78CK-0.5
Focus
(4 products)
|
- Efficiency up to 96%, no need for heatsinks
- Pin-out compatible with LM78xx linears
|
- Compact package (L*W*H=11.5*7.55*10.2mm)
- Wide input range (5V - 40V)
|
|
|
|
|
2
|
|
R-78HE-0.3
Focus
(1 product)
|
- Designed for 12V - 60V battery-powered apps
- Wide input range (6.5V - 72V)
|
- 100V surge withstand
- -40°C to +105°C operation at 48V input, full load
|
|
|
|
|
3
|
|
R-78K-0.5
Focus
(9 products)
|
- Efficiency up to 96%, no need for heatsinks
- 4.5 - 36VDC wide input voltage
|
- -40°C to +90°C ambient operation without derating
- Pin compatible with 78 series regulators
|
|
|
|
|
4
|
|
R-78K-1.0
Focus
(7 products)
|
- Efficiency up to 95%, no need for heatsinks
- 4.5 - 36VDC wide input voltage
|
- -40°C to +90°C ambient operation without derating
- Pin compatible with 78 series regulators
|
|
|
|
|
5
|
|
R-78K-2.0
Focus
(18 products)
|
- Efficiency up to 96%, no need for heatsinks
- 4.5 - 36VDC wide input voltage
|
- -40°C to +90°C ambient operation without derating
- Pin compatible with 78 series regulators
|
|
|
|
|
6
|
|
ROF-78K-0.5
Focus
New
(7 products)
|
- Low cost
- Low profile 4.5mm
|
- Efficiency up to 95%
- -40°C to +105°C operating temperature range
|
|
|
|
|
7
|
|
R-78-0.5
(9 products)
|
- Efficiency up to 97%, no need for heatsinks
- Pin-out compatible with LM78XX linears
|
- Very low profile
- 4.75V - 32V Wide input range
|
|
|
|
|
8
|
|
R-78-1.0
(4 products)
|
- Efficiency up to 94%, no need for heatsinks
- Pin-out compatible with LM78XX linears
|
- Low profile (L/W/H=11.5 x 7.5 x 10.2mm)
- Wide input range
|
|
|
|
|
9
|
|
R-78AA-0.5
(18 products)
|
- Efficiency up to 95%, no need for heatsinks
- High reflow temperature SMD package
|
- Adjustable output voltage buck converter
- Wide input range (4.74V - 32V)
|
|
|
|
|
10
|
|
R-78AA-1.0
(10 products)
|
- Efficiency up to 94%, no need for heatsinks
- High reflow temperature SMD package
|
- Adjustable output voltage buck converter
- Short circuit protection, thermal shutdown
|
|
|
|
|
11
|
|
R-78B-1.0
(18 products)
|
- Efficiency up to 97%, no heatsinks required
- Pin-out compatible with LM78XX linears
|
- Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
- Wide input range
|
|
|
|
|
12
|
|
R-78B-1.5
(6 products)
|
- Efficiency up to 95%, no heatsinks required
- Pin-out compatible with LM78XX linears
|
- Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
- Wide input range
|
|
|
|
|
13
|
|
R-78B-2.0
(9 products)
|
- Efficiency up to 96%, no need for heatsinks
- 2A continuous output current
|
- Vin up to 32V
- Vout: 1.2V - 15V
|
|
|
|
|
14
|
|
R-78C-1.0
(6 products)
|
- Efficiency up to 96%, no need for heatsinks
- Pin-out compatible with LM78XX linears
|
- Low profile (L*W*H=11.6*8.5*10.4mm)
- Wide input range (5V - 42V)
|
|
|
|
|
15
|
|
R-78E-0.5
(5 products)
|
- Low cost switching regulator
- High start-up current capability
|
- Efficiency up to 95%
- Short circuit protection
|
|
|
|
|
16
|
|
R-78E-1.0
(3 products)
|
- Efficiency up to 91%, no need for heatsinks
- Pin-out compatible with LM78XX linears
|
- Low profile (L*W*H=11.6*8.5*10.4mm)
- Wide input range (7V - 28V)
|
|
|
|
|
17
|
|
R-78HB-0.3
(2 products)
|
- Efficiency up to 96%, no heatsinks required
- Pin-out compatible with LM78XX linears
|
- Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
- High input voltage range, up to 72V
|
|
|
|
|
18
|
|
R-78HB-0.5
(12 products)
|
- Efficiency up to 96%, no heatsinks required
- Pin-out compatible with LM78XX linears
|
- Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
- High input voltage range, up to 72V
|
|
|
|
|
19
|
|
R-78HB-0.5/W
(2 products)
|
- Efficiency up to 93%, no need for heatsinks
- High voltage input range, up to 50V
|
- Short circuit protection, thermal shutdown
- All-in-one solution, no external components required
|
|
|
|
|
20
|
|
R-78S-0.1
(3 products)
|
- Boost converter
- Efficiency 93%, >80% with 10% load
|
- Input range down to 0.65V
- Continuous short circuit protection
|
|
|
|
|
21
|
|
R-78S3.3-0.1-EVM-1
(1 product)
|
- 3.3V from a single AA battery or from an external source (boost converter)
- Efficiency 93%, >80% at 10% load
|
- Input voltage range down to 0.65V
- Input and output power measurement capability
|
|
|
|
|
22
|
|
R-78S3.3-0.1-EVM-1/SBL-1
(1 product)
|
- Accessory for the R-78S3.3-0.1-EVM-1
- Mates with SensiBLE v1.0
|
|
|
|
|
|
23
|
|
R-78S3.3-0.1-EVM-1/STM-1
(1 product)
|
- Accessory for the R-78S3.3-0.1-EVM-1
- Mates with STLCS01V1
|
|
|
|
|
|
24
|
|
R-78T-1.0
(18 products)
|
- Efficiency up to 95%, no need for heatsinks
- Industry standard pin-out
|
- 1.5A start-up overload capacity
- Non-isolated regulator, very low standby current
|
|
|
|
|
25
|
|
R-78W-0.5
(4 products)
|
- Efficiency up to 96%, no need for heatsinks
- Build-in diode protection circuit
|
- Low profie (LxWxH= 11.5 x 8.5 x 17.5mm)
- Continuous short circuit protection
|
|
|
|
|
26
|
|
R-REF02-78S
(1 product)
|
- 3.3V from a single AA battery (boost converter)
- Efficiency 93%, >80% at 10% load
|
- Input voltage range down to 0.65V
- 0.100" (2.54mm) pin output
|
|
|
|
|
27
|
|
ROF-78E-0.5
(3 products)
|
- Low profile 4.0mm
- Low cost
|
- Wide input range (5V - 36V)
- Short circuit protection
|
|
|
|