The New K’s – R-78K and RSK

Podcast R-78K series and RSK
The R-78K is a new riff on the R-78 series and a pin for pin replacement of LM78 linear regulators. The RSK is an isolated 2W DC/DC regulated converter with a 5V output in an encapsulated SIP8 package.



Podcast Transcript

Jeff: Welcome to RECOM's Powerful Podcast, where we discuss new topics and products. I'm Jeff Deutschman, your product moderator. From a quarter watt up to 2kW, whether the power is required for an industrial setting, a new IoT gadget, or a high-end medical-grade device, RECOM has you covered.
In this episode, we'll be talking about two new RECOM part series, the R-78K and the RSK. Starting with the R-78K, Louis, what can you tell us about this new part?


Louis: The R-78K is a new RIF on the R-78 series many listeners would be familiar with. The R-78K is a switching regulator and is pin-for-pin replacement of the LM78 linear regulators, providing a higher efficiency of up to 96% with no need for a heatsink. R-78K has a few different output current options, including 0.5A, 1A, and 2A versions.

Jeff: Of all the switching regulators in this power range, what makes the R-78K special?

Louis: The R-78K is a low-cost option and can accept a high amp of voltage of up to 36V. Also, the additional protections of continuous short-circuit protection and under-voltage lockout come as standard features. The R-78K truly offers more for less.

Jeff: This is a complete package, right? No need for any additional external components?

Louis: That's right. The R-78K series comes in a potted SIP3 encapsulated package. Only additional components that may be necessary are external capacitor and inductor for filtering to meet the Class B EN55032 EMC emissions. This filter is shown on the datasheets.

Jeff: Okay. How about the certifications for these?

Louis: The R-78K comes pre-certified to IEC and EN62368-1 safety standards, making this series suitable for most general industry applications.

Jeff: Good to know these are a complete solution and are pre-certified. Any other specs we should know about?

Louis: One more impressive spec is the operating temperature. The R-78K has the capability to be used in ambient temperatures of up to 90°C.

Jeff: That's excellent. Now, let's transition to the other new part series we mentioned, the RSK.

Louis: Yeah, let's do it. The RSK is an isolated 2W DC/DC regulated converter with a 5V output and an encapsulated SIP8 package. The 8:1 input voltage range is exceptionally wide and it accepts voltages of up to 36V as well. Like the R-78K, the RSK is a complete solution with no external components required.

Jeff: Okay, you mentioned this part is isolated. What level of isolation are we looking at?

Louis: The RSK is rated to withstand 3kVDC per 1min or 1.5kVAC per 1min.

Jeff: Nice. On the datasheets, RECOM specifies an AC and a DC withstand voltage. Why is that?

Louis: This is because the AC voltage stresses the transformer more due to AC leakage current that flows through the capacitive coupling of the transformer windings. To better compare the AC and DC isolation ratings, the RECOM website has an isolation calculator to help determine equivalents.

Jeff: Very cool. Thanks for the tech tip. Hey, let's get back to the RSK. What else can you tell us about this new part series?

Louis: Absolutely. The RSK has full load capability over a range of -40°C to 85°C and this is quite appealing. Also, the 88.5% tip efficiency is a very good rating for this converter. Some additional features that come standard are continuous short-circuit protection with audio recovery and an on-off control pin.

Jeff: That's what we like to hear. Let's wrap up by talking about the certifications. Is the RSK UL certified?


Louis: Yep, the RSK is certified to UL 62368-1 and is also certified to IAC and EN 62368-1.

Jeff: Outstanding. Sounds like the R-78K and the RSK are real winners. Thank you, Louis. Well, that about wraps it up for this episode of RECOMs Powerful Podcast. Be sure to listen next time when we delve into the pros of another RECOM topic. As always, please contact your regional sales manager for any samples or pricing information. Our applications engineers are always happy to assist you with any technical questions or requests. You can email them at techsupportamericas@recom-power.com. Until then, have a great day and always remember, RECOM powers your products!
Applications
  Series
1 DC/DC, Single Output, THT R-78K-0.5 Series
Focus
  • Efficiency up to 96%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
2 DC/DC, Single Output, THT R-78K-1.0 Series
Focus
  • Efficiency up to 95%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
3 DC/DC, Single Output, THT R-78K-2.0 Series
Focus
  • Efficiency up to 96%, no need for heatsinks
  • 4.5 - 36VDC wide input voltage
  • -40°C to +90°C ambient operation without derating
  • Pin compatible with 78 series regulators
4 DC/DC, 2 W, Single Output, THT RSK-RUW Series
Focus
  • 8:1 wide input voltage range
  • SIP8 package
  • Continuous short circuit protection
  • No minimum load required