Planar Transformers

Planar transformer technology in DC/DC converters enables a slim, flat design, reducing height and boosting heat dissipation. The RS12-Z series from RECOM delivers an impressive 12W output with 150% higher power density, making it a highly competitive solution. The RKK and RYK series are engineered for industrial and general applications, delivering versatility and performance in a variety of settings.
Revolutionize DC/DC Converter Designs

Video Transcript

Planar transformers are revolutionizing DC/DC converter designs, offering significant advantages over traditional transformers streamlining manufacturing processes and reducing hand assembly.

Historically, transformers have been bulky, expensive, and hard to manufacture. Planar transformers use the copper layers in a multilayer PCB, surrounded by a ferrite core, eliminating the need for complex winding processes. Despite some design challenges, planar technology enables the creation of compact and flat transformers, reducing the height profile of DC/DC converters. Heat dissipation in the windings improves, and power density increases.

RECOM is introducing planar technology to lower-wattage converters. The RS12-Z series achieves an industry-leading 12W output in a compact package, with a 150% power density improvement compared to competitors. The RKK series targets the industrial market with high isolation and a wide operating temperature range, while the RYK series offers a cost-effective general-purpose solution with a built-in linear regulator.

The time has come for planar transformer technology, unlocking new possibilities for DC/DC converter designs. RECOM is leading the way by integrating planar transformers across its DC/DC converter product line.

Visit recom-power.com to learn more.
  Series
1 RECOM | RKK Series | DC/DC, THT, 1W, Single Output
Focus
  • Low cost
  • 1:1 Input voltage range
  • Efficiency up to 82%
  • 4kVDC/1 second isolation
2 RECOM | RS12-Z Series | DC/DC, THT, 12W, Single Output
Focus
  • 12W in SIP8 package
  • 3kVDC isolation
  • 4:1 input voltage range
  • Operating temperature from -40°C to +75°C with no derating and convection cooling only
3 RECOM | RYK Series | DC/DC, THT, 1W, Single Output
Focus
  • Low cost
  • 1:1 Input voltage range
  • Efficiency up to 81%
  • 4kVDC/1 second isolation