Public Charging Applications

Public EV charging stations require kilowatt-level power and serve a diverse user base. Ensuring safety, reliability, and security is of paramount importance. These complex systems require multiple power supplies, and RECOM offers reliable solutions to meet these needs.
Power Supplies for Public EV Charging Stations (EVCS)

Video Transcript

An EV charging station requires power levels within the kilowatt range, and therefore it is critical to have a safe, reliable, and secure system design. However, the ideal solution varies depending on the type of EV charging application.

Public EV charging stations (EVCS) call for higher power and are more complex than their domestic charging counterparts. An EVCS overall system's security and reliability therefore take precedence over a low BOM.

This is especially true for these types of systems, as it requires the use of multiple power supplies or bus voltages, as well as a variety of isolated and non-isolated DC/DC converters. For EVCS applications requiring an isolated supply for the AC power monitoring circuit, 2W DC/DC converters like the RKZE-1212S/H with 4kVDC isolation and operation from –40°C to 80°C and no derating are ideal.

For the EVCS designs that include a data modem, a non-isolated buck converter like the fully protected RPL-3.0 with an integrated inductor and adjustable outputs would be an ideal power supply.

To learn more about public EVCS charging applications and RECOM's full range of applicable products, visit www.recom-power.com/ev-charging.
  Series
1 RECOM | RKZE Series | DC/DC, THT, 2 W
Focus
  • Low cost 2W converter
  • Industry standard SIP7 package
  • 3kVDC or 4kVDC isolation options
  • Single or dual outputs
2 RECOM | RPL-3.0 Series | DC/DC, SMD (pinless), 15 W, Single Output
Focus
  • Wide input range (4 - 18V)
  • Low profile 1.45mm
  • Small footprint 3x3mm
  • Adjustable output 0.8 to 5.2V
3 RECOM | RPL-3.0-EVM-1 Series | DC/DC, 15 W, Single Output
Focus
  • Evaluation platform for RPL-3.0 Buck Regulator Module
  • Thermal design considerations included
  • EMI Class A filter
  • Easy evaluation of output voltage selection, control, power good and sensing functions