New Standards achieved in Integrated Switching Regulator Design

RECOM RPX-2.5
Discrete IC-based switching regulators are often seen as difficult to integrate into systems, with their performance being heavily dependent on the choice of external components, unknown EMC emissions, and a temperature rating that is restricted and often dependent on external cooling. A new power module from RECOM, the RPX-2.5, breaks down these barriers and provides an industry-leading power density figure in a standard QFN package, with a wide input range and programmable output voltage, rated at 2.5A. This device simplifies regulator design for many applications.

Designers of electronic systems and products have known for a long time that internal power rails really cannot be seen as independent of the equipment function. Of course, product performance can rely heavily on voltage rail accuracy, noise level, and response to load transients, but operating speed and system power consumption can also be optimized by dynamic control of power rails generated from high-efficiency switching regulators. This has become of prime importance with the Internet of Things (IoT), for example, where more performance is being packed into remote sensors and actuators with the need to operate over a wide input voltage range while limiting power draw to extend battery life. At the same time, products are expected to be smaller, run cooler in operation, be more reliable, and, of course, have lower cost.

In high-performance systems, every stage of the power conversion from the supply to the individual loads needs to be assessed and optimized. In such complex systems with multiple supply voltage rails, Point of Load (PoL) converters – a type of DC/DC converter – are often the best solution, providing precise voltage rails where needed, ideally with a wide input range, high efficiency, and programmable outputs. ‘PoLs’ as complete modules have existed for many years, but many are derived from the Telecoms market with very high output currents at very low voltages and a very narrow supply voltage range. What the IoT industry wants to see is a PoL voltage regulator that is low-cost, flexible, efficient, small, and compatible with automatic pick-and-place placement systems and industrial environments - in particular the 24V supply voltage which is typical for industrial automation.

The RECOM RPX-2.5 as a game-changer in the switching regulator and PoL market

The tiny RPX-2.5 switching regulator from RECOM
Fig. 1: RECOM's tiny RPX-2.5 switching regulator with integrated inductor
RECOM, the long-established leader in the manufacture of low and high-power DC/DC and AC/DC converters, has introduced its RPX-2.5 Point of Load converter – a complete switching regulator solution and compact power module with an integrated inductor. This is not their first offering in non-isolated DC/DCs – their R78 series as a drop-in replacement for 78xx style linear regulators in a through-hole TO-220 package has sold in millions and is a high-performance upgrade to the ‘linear’ approach, giving vastly improved efficiency and overall cost savings in many applications.

RECOM RBB, RPM, R-78AA, R-78T, and ROF-78K surface mount types followed, and now the RPX series (Figure 1) takes the concept to a higher level again. Developed in partnership with a major Power ICs manufacturer and a global OSAT (Outsourced Semiconductor Assembly and Test) company, the low-profile RPX-2.5, at just 4.6mm x 4.1mm x 2.0mm, can be handled and placed like any other ‘standard’ surface mount component with the performance of a fully-featured PoL with up to a 2.5A output rating.

RPX-2.5 specifications

The RPX-2.5 integrated regulator has a wide input range of 4.5 to 28V (24V + 15% tolerance) and a 1.2 to 6V adjustable output. The 2.5A rating is conservative, and more current is available to supply high start-up current applications. Efficiency peaks at 91% with a 12V input and 5V output, with this high value maintained down to just 3% load for applications where ‘sleep’ or intermittent loads are possible. Effective power management is a key benefit.

Selection Guide:

Part Number Input Voltage Range [VDC] Vout Adjust Range [VDC] Output Current max. [A] Efficiency max. [%] Max. Capacitive Load [µF]
RPX-2.5 4.5-28 1.2-6 2.5 91 500

Depending on the input/output voltage combination, full output power is guaranteed at up to 85°C ambient with a specified PCB size and copper weight without a heatsink or forced air cooling. This outstanding performance is achieved in a small package with ‘Flip-Chip-On-Leadframe’ (FCOL) technology, which gives very low thermal resistance from the control IC junction to the PCB pads. The product is also over-molded, forming a MSL3-rated leadless QFN (Quad Flat No-lead) package with full environmental protection.

Manufacturing of the part is fully automated with an integrated shielded inductor which, along with the reduced parasitic inductances of the compact design, gives an inherently low EMI. Output protection is comprehensive as well, with immunity to short-circuits, output over-current, and over-temperature conditions. These features contribute to new regulator standards in reliability and performance.

External voltage setting gives flexibility

For optimum flexibility, the output voltage is presettable externally with a resistor chain connected to the ‘FB’ pin. This gives the user the option to choose the optimum output voltage as well as to implement ‘remote sensing’ for the best load regulation and to add a ‘speed-up’ feed-forward capacitor (CFF in Figure 2) to improve response time to overcurrent transients. Alternately, CFF can be omitted, and additional output capacitance added to increase the tolerance to overcurrent transients. User selection of output voltage also keeps inventory costs low, with just one part covering multiple applications (1.8V, 3.3V, or 5V with one part, for example).

RECOM RPX-2.5 programmable output and remote sensing option

Fig. 2: RECOM RPX-2.5 has a programmable output with a remote sensing option

This can be taken one step further with dynamic adjustment of the output voltage under external control. There are many applications, especially in IoT, where processor clock speed and supply voltage can be traded-off for optimum performance and power consumption. For example, a microcontroller running at 3.3V/16MHz consumes typically 30mW, but the VCC voltage cannot be reduced below 3.2V without affecting performance. If the µC is inactive (e.g., waiting for input), the clock frequency can be reduced to 1MHz, reducing the consumption to just 6mW (20%). However, at a 1MHz clock frequency, the supply voltage range is much wider and can be reduced to 1.8V without affecting functionality.

Implementing this reduced supply voltage additionally drops the consumption further to only 1.2mW (4% or a 25x reduction compared with full performance operation), making it within the range of many energy scavenging techniques (Figure 3). This adaptive supply voltage feature is easily implemented with the RPX-2.5 DC/DC converter with a connection from its FB pin to a microcontroller I/O pin, allowing the µC to switch in different values of resistors and adjust its own supply rail.

Microcontroller power optimization with the RPX-2.5

Fig. 3: Microcontrollers have reduced power consumption with both lower clock speeds and lower supply voltages

Completing the solution

The RPX-2.5 needs an input capacitor to function correctly, but this can be a small 10µF MLCC type. A 47µF electrolytic type in parallel with a ripple current rating of 1.25A or higher is recommended for high dynamic output load applications, but there will often be sufficient capacitance on the power supply output already for many users. For compliance with EN 55032 class B, a series input inductor can be added.

Similarly, output capacitors are required with values dependent on output voltage and loading. Allowing users to add input and output capacitors only where needed, with the size and voltage rating optimized for the application, yields an overall smaller and lower-cost solution compared with fixed internally fitted capacitors, which would have to be rated at the highest possible input and output voltages allowed in the data sheet. Output capacitors can also be fitted in the optimum position, adjacent to the microcontroller power pins, for example. This flexibility in regulator design is a significant advantage.

Shutdown and undervoltage lock-out feature

Setting the UVLO level for the RPX-2.5
Fig. 4: A resistive divider from the input sets the UVLO level for the RPX-2.5
The RPX-2.5 features a shutdown pin (CTRL) which can be used to disable or sequence the start-up/shut-down of the device by pulling the pin to ground. The pin is internally pulled-up with a current source, so the external drive can be a switch, open collector, open drain, or a 3.3V/5V logic signal. In the OFF state, the RPX-2.5 draws typically just 2.5µA.

A useful extra function of the CTRL pin is to control the input under-voltage lock-out level. By default, the UVLO is at 4.1V, but a potential divider to the CTRL pin from the input can set the level higher. This is an advantage when using higher nominal input voltages from 12V or 24V batteries, for example, to prevent deep discharge below a set level (Figure 4).

Need more power?

Often PoLs need to be able to provide peak power levels for highly dynamic loads such as a GSM module in transmit mode. One solution is to dimension the converter so that it is rated for the highest peak current, but this often comes with the disadvantage of poor efficiency at low output load – on the other hand, if the PoL has a high short-duration peak over-current rating, it can be smaller, more efficient, and lower cost. The RPX-2.5 power module provides this feature with a 30% ‘boost’ capability to 3.2A or more for up to five seconds - more than enough time to allow high power data transmissions or high start-up currents. Reliability is not compromised though – the part has an MTBF of 400M hours at 25°C according to the Telcordia reliability guide SR-232.

For even higher continuous current demands, the RPX-4.0 offers up to 4A output in the same compact form factor, making it ideal for applications where peak performance must be sustained without relying on short-term boost capacity. It complements the RPX-2.5 by providing designers with more headroom while maintaining excellent thermal behavior and efficiency of up to 87%.

Applications

With its wide input and output ranges, the RPX-2.5 finds applications in many areas. Typically, this voltage regulator can be used with 24V industrial automation supplies with +15% tolerance to provide 3.3V or 5V to control boards. The product’s small size opens up other possibilities, for example, integration within a connector to drop 5V to 3.3V for a sensor. The RPX-2.5 integrated regulator can also be used in automated test equipment, medical and imaging equipment, high density power systems, and many more, including, of course, IoT. For those searching for RECOM Regulators, the RPX-2.5 is a leading example of innovation.

An evaluation board RPX-2.5-EVM-1 is available from RECOM. The board allows selection of popular output voltages, and the remote sense and under-voltage lockout functions can be exercised and evaluated. Filtering is included for compliance with EN55032 class B, but positions are provided for experimentation with alternative components for optimum EMC performance for operating conditions and budget. The board provides the appropriate thermal design for the full power performance of the RPX-2.5 to be evaluated.

Samples and OEM pricing are available from all authorized distributors or directly from RECOM.
Applications
  Series
1 DC/DC, 12.5 W, Single Output, SMD (pinless) RPX-2.5 Series
Focus
  • Buck regulator power module with integrated shielded inductor
  • 28V maximum input voltage
  • 2.5A maximum output current
  • SCP, OCP, OTP, OVP and UVLO protection
2 DC/DC, 12.5 W, Single Output RPX-2.5-EVM-1 Series
  • Evaluation platform for RPX-2.5 buck regulator module
  • Thermal design considerations included
  • EMI Class B filter
  • Easy evaluation of output voltage selection, control and sensing functions