RVPW012 is a flyback converter that achieves voltage regulation by sampling the primary winding of the transformer, enabling Primary Side Regulation (PSR) feedback at operating frequencies of several hundred kHz. Its internal output voltage sampling circuit requires a sampling voltage time width as short as 400 nanoseconds. The built-in loop compensation circuit, featuring a fast dynamic response, ensures excellent stability and responsiveness of the switching power supply.
RVPW012 integrates multiple control functions and requires only simple peripheral components, which can be configured according to actual design needs. It supports three key functions-startup, feedforward compensation, and programming the shutdown speed of the internal power MOSFET-using external resistors. Additionally, the peak current of the power MOSFET can be programmed via a resistor for “lossless” current sensing. With two resistors, both input undervoltage and overvoltage protection thresholds can be set simultaneously. The device also includes comprehensive protection features such as overload protection(OLP), output short-circuit protection(SCP), output overvoltage protection(OVP), and overtemperature protection(OTP). It is capable of self-recovery once abnormal conditions are resolved, thereby maximizing the reliability of the switching power supply system.
| Part Number | Power (W) | Isolation (kV) | Vin (V) | Main Vout (V) | Primary IC | Transformer | Secondary IC | |||
|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
DS-RVPW012-RBE-038-4805-1
New
| 10 | 1.5 | 40 - 60 | 5 |
RVPW012
|
| Attributes | RVPW012-FJ2-R |
|---|---|
| Product Category | IC |
| Vin (V) | 4 - 80 |
| Main Vout (V) | 2 to 999 |
| Output Voltage Range (V) | 2 - 999 |
| MAX Iout (mA) | 6600 |
| Mounting Type | SMD (pinless) |
| Package Style | QFN5x5 |
| Length (mm) | 5.1 |
| Width (mm) | 5.1 |
| Height (mm) | 0.8 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Protections | OCP, OTP, OVP |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Tape Width (mm) | 12 |
| Operating Modes | Current Mode |
| Warranty | 1 Year |
| Config | 1 Channel |
| Topology | Flyback |
| Number of Phases | 1 |
| Functional Features | Enable, Soft Start, Variable Switching Frequency |
| MIN Switching Frequency (kHz) | 1.15 |
| MAX Switching Frequency (kHz) | 330 |
| MIN Storage Temperature (°C) | -55 |
| MAX Storage Temperature (°C) | 150 |
| Title | Type | Date |
|---|---|---|
| RVPW012.pdf | Datasheet | |
| RVPW012.STEP | 2D/3D | Oct 13, 2025 |
| Title | Type | Date |
|---|---|---|
| Designing High-Performance Isolated DC/DC Power Stages with Discrete Components | Whitepaper | Jun 1, 2026 |
| Isolated DC/DC Converters: Implement a Discrete Solution or Use an Integrated Module? | Whitepaper | May 11, 2026 |
| Isolated DC/DC Power ICs and Discrete Power Supply Solutions for Distributed Power Architectures | Blog Article | Mar 13, 2026 |