Wide Input DC/DC Range Delivers 10W in DIP24 Package

RECOM REC10K-RW series
Value and performance are combined in RECOM’s new board-mount 10W DC/DCs.

The REC10K-RW series of encapsulated DC/DC converters recently launched by RECOM features a wide 4:1 input range (9-36V and 18-75VDC) and a selection of regulated single and dual outputs covering all common requirements. A full 10W is available up to at least 60°C ambient, deriving to 100°C. Output trim and ON/OFF control features are included.

Isolation is 4kVDC/1 minute (functional), and the parts are safety-certified to IEC/EN/UL/CSA62368-1. Full protection against input under-voltage, over-temperature, and output short-circuits, over-current, and over-voltage are included.

“The comprehensive specification of these versatile parts, along with the small DIP24 form factor makes them ideal for demanding industrial applications where space is at a premium” comments Stanislav Suchovsky, MSc. Technology Engineer of RECOM.
Applications
  Series
1 RECOM | REC10K-RW Series | DC/DC, THT
Focus New
  • Industry standard 10W DIP24 package
  • Derates to 100°C ambient temperature
  • Wide 4:1 input
  • ON/OFF control pin, UVLO, SCP