Tiny AC/DCs boast Medical Certification

RACM40-K series
RECOM announces the launch of its RACM40-K series of versatile 40W AC/DC power supplies

RECOM has extended its range of industrial and medically-approved AC/DC power supplies rated at 40W in a tiny 1.6” x 3” footprint for open frame versions and 1.8” x 3.2” for potted versions. The RACM40-K series typically achieves 90% efficiency across a wide line and load range and despite the ultra-compact size, operates up to 60°C at full load and to 85°C with airflow or derating. Full load is also available across the line range, 90 – 264VAC.

Single outputs available are 5V, 12V, 15V, 18V, 24V, 36V and 48V, with full protection against short circuit, overload and over-voltage. No-load consumption is below 0.1W at 240VAC.

The RACM40-K series holds 2MOPP medical certification up to 4000m altitude and is suitable for B and BF applications. Additional certifications are IEC/EN 62368-1 for audio-visual/IT, IEC 61558-1 for industrial, IEC/EN 61010 for test and measurement and IEC/EN 60335 for household appliances. In-built EMC filtering achieves ‘Class B’ compliance with a good margin and meets the requirements of medical EMC standard IEC/EN 60601-1-2 4th edition.

Various mounting options are available: the open frame part can be mounted on stand-offs with Molex connectors for input and output or the /PCB option incorporates pins for direct PCB mounting. For backwards-compatibility, a 2” x 3” footprint version is available on request. The potted version with additional mechanical fixings for stability has inverted pinning compared with the /OF/PCB version.

According to Michael Schrutka, AD/DC Product Manager at RECOM: “These tiny power supplies are ideal for cost- and space-sensitive applications from industrial, consumer, IT and all the way to patient-connect medical. The high efficiency and standby losses also make them ideal for IoT applications.”

Samples and OEM pricing are available from all authorized distributors or directly from RECOM.
Applications
  Series
1 RECOM | RACM40-K Series | AC/DC, Single Output
Focus
  • 1.6“x3“, open card units; optional 2“x3“
  • 1.8“x3.2“, encapsulated modules
  • 40W power from -40°C up to +65°C ambient
  • Operating temp. up to +85°C with derating