RECOM’s RACPRO1 Series Honored with ElectroTec Pioneer Award

Picture from the ElectroTec Pioneer award show
We proudly announce that RECOM's RACPRO1 series has been awarded the ElectroTec Pioneer Award in the Automation category. This accolade recognizes groundbreaking products and ideas that propel the electronics industry forward.

The RACPRO1 series stood out for its innovative design and exceptional performance in power supply solutions. This recognition underscores our commitment to delivering cutting-edge technology that meets the evolving needs of our customers.

The ElectroTec Pioneer Award, organized by Vogel Communications Group, celebrates excellence in various categories, including Automation, Electronic Components, Embedded Systems, Power Electronics & Drives, and Sustainability. Winners are determined through a public voting process, reflecting the industry's appreciation for innovation and advancement.

We extend our gratitude to everyone who contributed to the success of the RACPRO1 series and to those who supported us during the voting process. This achievement motivates us to continue pushing the boundaries of power electronics.

For more information about the award and other winners, please visit the ElectroTec Pioneer Award announcement.

Electro Tec Pioneer Award 2025
Applications
  Series
1 RECOM | RACPRO1-4SP Series | AC/DC, DIN-Rail, 4 Channels Output
Focus
  • Push-in connectors for tool-less wiring
  • Start-Up delay adjustable by switch
  • NEC Class 2 limit switchable (for 5A module)
  • Adjustable power limit & load indication by LED
2 RECOM | RACPRO1-T240 Series | AC/DC, DIN-Rail, 240 W, Single Output
Focus
  • Slim Design (43mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • Active Inrush Current Limitation
  • 2-phase AC operation 2x350V to 2x575V
3 RECOM | RACPRO1-T480 Series | AC/DC, DIN-Rail, 480 W, Single Output
Focus
  • Slim Design (52mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • PFC >0.9 and Active Inrush Current Limitation
  • DC-Input Range 430V to 815V/850V 10s
4 RECOM | RACPRO1-T960 Series | AC/DC, DIN-Rail, 960 W, Single Output
Focus
  • Slim Design (80mm) with 25° Push-In connectors
  • Fast tool-less mounting and demounting
  • PFC >0.9 and Active Inrush Current Limitation
  • DC-Input Range 430V to 815V/850V 10s