Eighth-Brick DC/DCs have High Efficiency

RPA100E-W & RPA300E series
RECOM adds 100W and 300W DC/DCs in eighth-brick format to product range

RECOM has introduced two new cost-effective DC/DC products with outputs of 100W and 300W in a DOSA-compatible low-profile, through-hole eighth-brick format (58.4mm x 23mm).

The RPA100E-W 100W part has a wide 4:1 input range of 16-72V for nominal 24V, 28V and 48V supplies, and fully regulated 5V and 12V trimmable outputs are available. Full power is available to 50°C ambient in natural convection and to +85°C with forced air. Isolation is 1.5kVDC/1 min, basic grade.

The RPA300E 300W part has an input range of 36-75V for nominal 48V supplies and features an output trimmable over a wide range of 16-35V. Isolation of this part is 2.25kVDC/1 min, basic grade. The RPA300E has an integrated heat spreader that allows direct screw-fixing to a heatsink or cold wall. Full-load operation of this part without heatsinking is to 60°C with forced air and to 85°C with load derating.

Both product ranges have high power density with a typical efficiency of 94.8% (RPA300E) and 92% (RPA100E). High efficiency >90% is also maintained down to light loads, to suit applications with low standby loss requirements. The ranges include comprehensive protection against input under-voltage, short circuit, output over-current, over-voltage and over-temperature. Control features included are on/off control and remote sensing.

The RPA100E and RPA300E ranges are certified to UL/CAN/CSA 62368-1 safety standard for basic isolation and are compliant to EMC standard CISPR22 class B with an external filter.

The footprint of both parts is industry-standard DOSA-compatible, and the 100W part is just 11mm profile while the 300W part is 12.7mm. Pin-out is also standard and compatible with quarter-bricks allowing possible space saving in some applications without sacrificing power rating.

“The RPA100E and RPA300E eighth-brick DC/DCs are great examples of our commitment to develop high power-density converters” commented Matthew Dauterive, DC/DC product manager of RECOM. “They will find applications in all demanding industries from telecom, test and measurement, in data centers, industrial automation, and in PoE”.
Applications
  Series
1 RECOM | RPA100E-W Series | DC/DC, THT, 100 W, Single Output
Focus
  • Eighth brick format
  • 4:1 input voltage range
  • 1.5kV basic isolation
  • Remote ON/OFF, sense, and trim pins
2 RECOM | RPA300E Series | DC/DC, THT, 300 W, Single Output
Focus
  • Eighth brick format
  • 36-72VDC input voltage range
  • 2.25kV basic isolation
  • Remote ON/OFF, sense, and trim pins