15, 20 and 30W Medical DC/DC Converters provide 2MOPP

REM15-W, REM20-W and REM30-W series
RECOM introduces new medical-grade DC/DC modules in a power range from 15W to 30W, which can be easily integrated in medical designs due to their compact case size and full medical certifications. The enhanced properties make these modules ideal for medical-grade applications as they excel in reinforced isolation of 5kVAC, low leakage current, while offering extra wide 4:1 input voltage ranges.

The reliable REM15-W, REM20-W and REM30-W series are DC/DC converters, which offer well balanced specifications for critical medical applications including a 60601-1 3rd Ed. certification. They feature 5kVAC reinforced isolation rated at 250VAC working voltage, 8mm creepage and clearance and low 2µA leakage currents, despite the compact case sizes of only 1,6”x1” and 2”x1”. At the same time they guarantee far-reaching compatibility with their extra-wide 4:1 input voltage range. The high efficiency of up to 90% means they can operate reliably in harsh environments from extreme temperatures from -40°C up to 105°C at natural convection. Their single output options range from 5V up to 24V and dual outputs offer either 5V, 12V or 15V with low output ripple and zero-load operation. To underline the high reliability, RECOM grants a 5-year warranty for these modules. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.
Applications
  Series
1 RECOM | REM15-W Series | DC/DC, THT, 15W
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance >8.0mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current
2 RECOM | REM20-W Series | DC/DC, THT, 20W
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance >8.0mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current
3 RECOM | REM30-W Series | DC/DC, THT, 30W
  • Reinforced insulation for 250VAC working voltage
  • Clearance and creepage distance >8.0mm
  • 5kVAC I/P to O/P 2MOPP isolation
  • 2µA patient leakage current