The chassis-mountable LED AC/DC power supply unit of the RACV22-24SW series is designed for fixed systems and devices in railroad and transportation applications. The robust mechanical design with IP65 protection offers all functions for use in stationary railroad environments for supplying small loads such as sensors, control units or lighting applications, in particular for the low-level track lighting (nGgB) of DB InfraGO AG. The input is designed for overvoltage category III and is also equipped with active power factor correction. The RACV22-24SW achieves a high and constant level of efficiency even in partial load operation. Together with the easily accessible connection box and simple installation, the RACV22-24SW is ideal for all types of stationary railroad and lighting applications with long service life requirements.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACV22-24SW
Focus
| 176 - 264 | 24 | Encapsulated (IP65) |
|
|
| Attributes | RACV22-W |
|---|---|
| Product Category | AC/DC |
| Power (W) | 22 |
| Isolation | Isolated |
| Vin (V) | 176 - 264 |
| Main Vout (V) | 24 |
| MAX Iout (mA) | 920 |
| Nr. of Outputs | Single |
| Isolation (kV) | 3.2 |
| Mounting Type | Chassis mounting |
| Package Style | Encapsulated (IP65) |
| Length (mm) | 294 |
| Width (mm) | 76 |
| Height (mm) | 40 |
| Certifications | CB, CE, EN 61347-1, ENEC |
| MIN Operating Temp (°C) | -30 |
| MAX Operating Temp (°C) | 50 |
| Protections | OCP, OTP, SCP |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Cardboard Box |
| Operating Modes | CV |
| Warranty | 5 Years |
| Regulation | Regulated |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RACV22-24SW
Focus
| 22 | 24 | 176 - 264 | Chassis mounting |
|
| Title | Type | Date |
|---|---|---|
| RACV22-24SW.pdf | Datasheet | |
| RACV22-24SW_Installationsanweisung.pdf | Installation | Sep 13, 2024 |
| Title | Type | Date |
|---|---|---|
| LED Driver for Railside Applications is ‘Fit and forget’ | Official Press Release | Nov 6, 2024 |