The RPMGE-10 series is a non-isolated 10A DC/DC converter in a eighth-brick package. The high efficiency and thermal design of the product mean that minimal derating is required, even at high temperatures. The device is exceptionally suited for 24V, 28V, and 48V power rails as a point of load solution in a distributed power architecture. Trimmable output, remote sense, and remote control features as well as undervoltage lockout, overload, over-temperature, and short circuit protections are standard.
| Attributes | RPMGE12-10 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 120 |
| Isolation | Non-Isolated |
| Vin (V) | 18 - 75 |
| Main Vout (V) | 8 to 15 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 10000 |
| Mounting Type | PCB Mounting Pins |
| Package Style | Open Frame Eighth Brick |
| Length (mm) | 56.4 |
| Width (mm) | 22.9 |
| Height (mm) | 12 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 120 |
| Current (A) | 10 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 8-15 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tray |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPMGE-10.pdf | Datasheet | |
| RPMGE-10_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RPMGE-10_ParallelOperation.pdf | Dec 12, 2024 | |
| RPMGE12.0-10.step | 2D/3D | May 15, 2023 |
| Title | Type | Date |
|---|---|---|
| Half and Eighth Brick Non-Isolated DC/DCs Operate to 120°C | Official Press Release | Jul 3, 2024 |