Half-brick 3kW Buck-Boost Converter has 96% Efficiency

RECOM RBBA3000 buck-boost
RECOM announces the launch of a 3kW buck-boost high-efficiency DC/DC converter in a half-brick baseplate-cooled package.

The recently introduced RECOM RBBA3000 buck-boost, non-isolated, DC/DC converter features a maximum of 3kW of output power rating in a industry-standard half brick baseplate-cooled package. Input range is 9-60VDC and the output voltage and maximum current can be user-programmed from 0-60VDC and 0-50A respectively.

Programming can be via a single resistor or by an externally applied voltage. A particular feature is that the buck-boost topology utilised allows the output voltage to be set lower or higher than the input voltage. With its excellent 96% conversion efficiency, the RBBA3000 provides a full power over an operating temperature of -40 up to +85°C when appropriately cooled.

The load current can be monitored from a current share pin which can also be used to parallel two modules to provide up to 100A output with active load balancing. The converter complies with EMC standard EN55024 and also EN 55032 class A and B with an external filter. Typical applications for the product are 48V to 24V or 12V to 24V battery power conversion, electric vehicle voltage regulators, battery voltage stabilisers or high power laboratory DC power supplies.

“The RECOM RBBA3000 has a great combination of high efficiency, power density and functionality” commented Steve Roberts, CTO of RECOM, “It’s also backed by our two-year warranty for peace of mind”.
Applications
  Series
1 RECOM | RBBA3000 Series | DC/DC, THT, 3000W, Single Output
Focus
  • Non-isolated buck/boost converter
  • Up to 3000W in half brick case
  • Adjustable output voltage and current
  • Efficiency up to 96%