High power-density, an industrial temperature range of -40°C to +100°C and extra features like Remote-On-Off- control are just some of the characteristics of this converter, ideal for highly sophisticated industrial designs. The RS series is available with isolation of 2kV or 3kV by choosing option „/H2“ or „/H3“. The standard version offers 2:1 input voltage range, while the “Z” version features 4:1 input voltage range, which includes an input voltage range covering both 5V and 12V supplies.
| Attributes | RS-4815SZ/H2 | 
|---|---|
| AC/DC or DC/DC | DC/DC | 
| Power (W) | 2 | 
| Isolation | Isolated | 
| Vin (V) | 18 - 72 | 
| Main Vout (V) | 15 | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 134 | 
| Isolation (kV) | 2 | 
| Mounting Type | THT | 
| Package Style | SIP8 | 
| Length (mm) | 21.8 | 
| Width (mm) | 9.2 | 
| Height (mm) | 11.1 | 
| Certifications | CB, EN 55032, EN 60601-1, EN 60950-1, IEC 60950-1, UL 60950-1 | 
| MIN Operating Temp (°C) | -40 | 
| MAX Operating Temp (°C) | 75 | 
| Protections | SCP | 
| Control Pin Function | Enabled | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Packaging Type | Tube | 
| Warranty | 3 Years | 
| Regulation | Regulated |